Weights
This section describes the weights of the TransferPacT Automatic, TransferPacT Active Automatic and TransferPacT Remote switches.
|
Frame ratings |
Weights |
|---|---|
|
Frame 100: 32– 100 A |
3.4 kg |
|
Frame 160: 80– 160 A |
5.6 kg |
|
Frame 250: 100– 250 A |
13.3 kg |
|
Frame 630: 320– 630 A |
22.1 kg |
|
Frame 800: 800 A |
22.4 kg |
|
Frame 1600: 800– 1250 A |
69 kg |
|
Frame 1600: 1600 A |
72.3 kg |