Accessories
External HMI Accessories
Accessories for the external HMI are as below:
-
External HMI for Active Automatic HMI (TPCCIF04)
-
External HMI for Automatic HMI (TPCOTH21)
-
External HMI cable (TRV00810, TRV00820, TRV00830)
-
IP 54 cover (TPCOTH37 / TPCOTH38)
Controller Function Modules
The options and spare parts are:
-
Load shedding and availability warning (TPCDIO05)
-
Genset start and alarm (TPCDIO17)
-
Source indication (TPCDIO19)
-
Transfer inhibit and remote testing (TPCDIO07)
-
Voluntary remote control (TPCDIO08)
-
Fire protection
-
24 V DC pulse (TPCDIO10)
-
24 V DC constant (TPCDIO11)
-
230 V AC constant (TPCDIO13)
-
1 dry contact (TPCDIO14)
-
-
BUS extension and 24 V DC auxiliary supply (TPCDIO15)
-
24 V+ and 24 V- DC port
-
RJ45
-
-
Modbus RTU (TPCCOM16)