TransferPacT Switch Functions and Characteristics
|
Functions and characteristics |
Frame 100 |
Frame 160 |
Frame 250 |
Frame 630 |
Frame 800 |
Frame 1600 |
||
|---|---|---|---|---|---|---|---|---|
|
Type of device |
TSE PC type |
TSE PC type |
TSE PC type |
TSE PC type |
TSE PC type |
TSE PC type |
||
|
Suitable for isolation |
||||||||
|
Electrical characteristics |
||||||||
|
Current rating (Ampere) |
32, 40, 50, 63, 80 ⃰, 100 ⃰ ⃰ : AC-32 B for 80 A and 100 A |
80, 100, 125, 160 |
100, 160, 200, 250 |
320, 400, 500, 630 |
800 |
800, 1000, 1250, 1600 |
||
|
Rated operational voltage |
2P: 220/230/240/250 V L–N 3P, 4P: 380/400/415/440 V L–L |
3P, 4P: 380/400/415/440 V L–L |
3P, 4P: 208/220/230/240V L–L |
3P, 4P: 208/220/230/240V L–L |
3P, 4P: 208/220/230/240V L–L |
3P, 4P: 380/400/415/440 V L–L |
||
|
Number of poles |
2, 3, 4 |
3, 4 |
3, 4 |
3, 4 |
3, 4 |
3, 4 |
||
|
Frequency (Hz) |
50 / 60 |
50 / 60 |
50 / 60 |
50 / 60 |
50 / 60 |
50 / 60 |
||
|
Insulating voltage Ui (V AC) switch only |
800 |
800 |
800 |
800 |
1000 |
1000 |
||
|
Impulse withstand voltage Uimp (kV AC) switch only |
6 |
8 |
8 |
12 |
12 |
12 |
||
|
Rated short-circuit making capacity Icm (kA) |
Switch alone |
15 |
20 |
30 |
40 |
40 |
105 |
|
|
with upstream circuit breaker |
75 |
154 |
330 |
330 |
330 |
330 / 154 |
||
|
Rated short-time withstand current Icw (kA) |
5 kA/0.1 s |
10 kA/0.1 s |
15 kA/0.1 s, 10 kA/0.5 s, 8 kA/1 s |
25 kA/0.1 s, 20 kA/0.5s, 15 kA/1 s |
25 kA/0.1 s, 20 kA/0.5s, 15 kA/1 s |
50 kA/0.5 s, 70 kA/0.1s |
||
|
Utilization category |
AC-33B |
AC-33B |
AC-33B |
AC-33B |
AC-33B |
AC-33B |
||
|
Operating temperature (℃) |
-25– +70 |
-25– +70 |
-25– +70 |
-25– +70 |
-25– +70 |
-25– +70 |
||
|
Operational characteristics |
||||||||
|
Maintenance mechanical durability |
8000 cycles |
10000 cycles |
10000 cycles |
10000 cycles |
10000 cycles |
10000 cycles |
||
|
Additional Indication and control auxiliaries |
||||||||
|
Auxiliary contacts for N and A position |
||||||||
|
Auxiliary contacts for OFF position |
||||||||
|
Installation and connection |
||||||||
|
Fixed top connection |
||||||||
|
Installation method |
DIN Rail/Base Plate |
DIN Rail/Base Plate |
Base Plate |
Base Plate |
Base Plate |
Base Plate |
||
|
Installation and connection accessories |
||||||||
|
Terminal shields |
- |
|||||||
|
Inter-phase barriers |
- |
|||||||
|
Power connectors |
||||||||
|
Shipping information |
||||||||
|
Net weight (kg) |
3.4 |
5.6 |
13.3 |
22.1 |
22.4 |
72.3 |
||
|
Dimension L * W * D (mm) |
155 * 310 * 94.3 |
164 * 351 * 95 |
370 * 341 * 186 |
467 * 341 * 186 |
467 * 341 * 186 |
540 * 391 * 383.5 |
||
| * Refer to the power connection for more details. | ||||||||