DOCA0214EN–06

TransferPacT Controller Functions and Characteristics

Functions and characteristics

Active Automatic version with LCD display

Automatic version with rotary switch

Remote version without HMI

Installation

Embedded controller

Embedded controller

-

Controller functional characteristics

2P

230 V: can be set at 220 V / 240 V / 250 V (L-N, available for Frame 100)

230 V: can be set at 220 V / 240 V / 250 V (L-N, available for Frame 100)

 

3P / 4P

230 V: can be set at 208 V / 220 V / 240 V (L-L, available for Frame 250 and 630)

400 V: can be set at 380 V / 415 V / 440 V

230 V: 208 V / 220 V / 240 V (L-L, available for Frame 250 and 630)

400 V: can be set at 380 V / 415 V / 440 V

400 V: 380 V / 415 V / 440 V

Rated operating frequency (Hz)

50/60

50/60

50/60

Rated insulation voltage (V)

500

500

500

Impulse withstand voltage (kV)

6

6

6

Operating temperature (°C)

-25– +70

-25– +70

-25– +70

Operating altitude (m)

≤ 2000

≤ 2000

≤ 2000

Protection degree

IP 20

IP 20

IP 20

Pollution degree

3

3

3

Accuracy (for power deviation)

Voltage

1 %

1 %

-

Frequency

0.1 %

0.1 %

-

Electrostatic discharge

Level 4

Level 4*

Level 4

Radio-frequency electromagnetic field

Level 3

Level 3

Level 3

Fast transient bursts

Level 4

Level 4

Level 4

Surges

Level 4

Level 4

Level 4

Harmonic wave

Class 3

Class 3

Class 3

Voltage dips and short-time interruptions

Class 3

Class 3

Class 3

Vibration

IEC 60068-2-6

IEC 60068-2-6

IEC 60068-2-6

Shock

IEC 60068-2-27

IEC 60068-2-27

IEC 60068-2-27

Display of controller

Display mode

LCD + LED + indicator

Rotary switch + DIP switch + LED + indicator

LED + indicator

Single line diagram

 

Language

English/Chinese/French/Russian/Spanish/Italian/German/Portuguese

-

-

Power status

Run/Alarm display

Position for contact

-

Set value

Button

Rotary switch + DIP switch

-

Control mode

Auto

Auto return

-

Non return

-

Non-Auto

Handle

-

Force

-

Fire

-

Inhibit

-

Local

-

-

Voluntary

-

Test

-

Auto control

Sampling

Three Phase for both normal and alternate

Three Phase for both normal and alternate

-

Voltage loss

< 36 V

< 36 V

-

Phase loss

L1, L2, L3

L1, L2, L3

-

Under voltage

Set value

70– 95%

4%, 6%, 8%, 10%, 12%, 14%, 16%, 18%, 20%

-

Over voltage

Set value

105– 135%

4%, 6%, 8%, 10%, 12%, 14%, 16%, 18%, 20%

-

Under frequency

Set value

80– 98%

2%, 3%, 4%, 5%, 6%, 7%, 8%, 9%, 10%

-

Over frequency

Set value

101– 120%

2%, 3%, 4%, 5%, 6%, 7%, 8%, 9%, 10%

-

Unbalance of three phase voltage

2– 30%

-

-

Phase rotation

Yes

-

-

Time delay

Transfer delay (s)

0– 1800

U-U: 0, 1, 2, 3, 5, 10, 20, 30, 60
U-G: 5

-

Re-transfer delay (s)

0– 3600

0, 1, 2, 3, 5, 10, 20, 30, 60 min

-

Center-off delay (s)

0– 30

0 or 5

-

Genset start delay (s)

0– 120

0, 1, 2, 3, 5, 10, 20, 30, 60

-

Genset cool down delay (s)

0– 3600

-

-

Load shedding delay (s)

0– 15

-

-

Genset ready alarm delay (s)

15– 300

300

-

Test delay (s): on load

1– 1800

-

-

Test delay (s): off load

1– 1800

-

-

Other Functions

Calender time

-

-

Position feedback

Event log

-

-

Source priority

-

Communication

Modbus RTU

-

-

Transfer Inhibit

-

Password protection

-

-

Gen start-stop

-

Test

-

Load shedding

-

Fire protection

-

Failure lock

Alarm indication

External power supply port

-

-

Wrong connection of neutral alarm

-

-

Transient transfer current

Frame 100: 10 A

Frame 160: 10 A

Frame 250: 15 A

Frame 630: 30 A

Frame 800: 30 A

Frame 1600: 10 A

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?