DOCA0214EN–06

Product Availability

Product availability is a fixed function for TransferPacT remote with following functions:

  • Dry contact output which can provide the product availability state.

  • One NO and one NC are provided.

Application

When either source is in range, and transfer switch equipment is not in manual mode, the normal open contact will close, normal closed contact will open. The table below lists the supported voltage deviation range for RTSE.

Rated voltage of RTSE

Supported voltage range

380–440 V

274 - 517 V

208–240 V

174 - 280 V

When both sources are out of range, product availability function is not available. Refer to table below for the voltage out of range.

Rated voltage of RTSE

Voltage out of range

380–440 V

≤ 263 V or ≥ 534 V

208–240 V

≤ 163 V or ≥ 291 V

NOTE:
  • Alarm indicator is on (red LED) when there is a transfer failure or internal failure. When it is on, document this alarm and reach out field service. Then reset RTSE through dielectric switch, and alarm indicator will go off.

  • Run status indicator is on when either source is in range and transfer switch equipment is not in manual mode.

Terminals

For product availability: 1 NO + 1 NC:

  • NO: P1-P0

  • NC: P2-P0

When either source is in range and product is not in manual mode, NC terminal will open, and NO terminal will close.

Signal type

  • Digital output with dry contact

  • 5 A/250 VAC. 5 A/30 VDC

Cable Capacity for Terminals

The cable capacity for the terminals are 0.5 – 2.5 mm2 (AWG 24 ~ 12).

Maximum cable length: 10 m

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?