Quick Menu Tour
|
Menu |
Sub-menu 1 |
Sub-menu 2 |
Range |
Default |
|---|---|---|---|---|
|
System Param |
Rated Voltage |
- |
please refer to System Parameters Sub-Page |
Ue-220V: 230V, or Ue-400V: 400V, or Ue-208V: 230V, or |
|
Rated Frequency |
- |
50 Hz; 60 Hz |
50 Hz |
|
|
Neutral position |
- |
N-A-B-C A-B-C-N N-C-B-A C-B-A-N |
NABC |
|
|
Application |
Source Config |
- |
S1 Utility(N) - SII Genset(A); |
S1 Utility(N) - SII Genset (A) |
|
Transfer Conditions |
Phase SEQ Warning |
ON; OFF |
ON (IEC) |
|
|
Volt UNB Warning |
ON; OFF |
OFF |
||
|
N Wrong Warning |
ON; OFF |
ON (IEC) |
||
|
U > Ue Transfer |
ON; OFF |
OFF |
||
|
Abnormal FRQ Trans |
ON; OFF |
OFF |
||
|
Gen Start Fail Warning |
ON; OFF |
OFF |
||
|
Neutral Loss Transfer |
ON; OFF |
OFF |
||
|
Return Modes |
- |
Auto Return; |
Auto Return |
|
|
SI setpoints |
UV dropout |
please refer to Application Sub-Page |
85 % |
|
|
UV pickup |
90 % |
|||
|
OV dropout |
110 % |
|||
|
OV pickup |
105 % |
|||
|
UF dropout |
96 % |
|||
|
UF pickup |
97 % |
|||
|
OF dropout |
102 % |
|||
|
OF pickup |
101 % |
|||
|
Unbalance rate |
2 %-30 % |
5 % |
||
|
SII setpoints |
UV dropout |
please refer to Application Sub-Page |
85 % |
|
|
UV pickup |
90 % |
|||
|
OV dropout |
110 % |
|||
|
OV pickup |
105 % |
|||
|
UF dropout |
96 % |
|||
|
UF pickup |
97 % |
|||
|
OF dropout |
102 % |
|||
|
OF pickup |
101 % |
|||
|
Unbalance rate |
2 %-30 % |
5 % |
||
|
Time Delays |
Transfer Delay |
- |
0-1800 s |
3 s (IEC) |
|
Re-Transfer Delay |
- |
0-3600 s |
60 s (IEC) |
|
|
Center-off Delay |
- |
0-30 s |
0 s |
|
|
Loadshed Delay |
- |
0-15 s |
0 s |
|
|
Gen Start Delay |
- |
0-120 s |
3 s (IEC) |
|
|
Gen Cool Delay |
- |
0-3600 s |
60 s (IEC) |
|
|
Gen Fail Delay |
- |
15-300 s |
300 s |
|
|
Settings |
Accessories |
DI Test (if supported) |
ON Load Test; |
ON Load Test |
|
Modbus (if supported) |
Address |
Address = 001 |
||
|
Quick View Auto Scroll |
- |
ON (1-300 s); OFF |
OFF |
|
|
Language |
- |
- |
8 languages |
English |
|
Date/Time |
- |
- |
YYYY-MM-DD-HH-MM-SS |
2000-01-01 00:00:00 |