Terminal Shield
Terminal shields can be installed on the top and/or bottom of the power terminals of transfer switching equipment to provide IP20 protection.
The table below provides the list of the terminal shield:
|
Switch |
Number of poles |
Terminal shield |
|---|---|---|
|
Frame 100: 32–100 A |
4P |
TPSISO30 |
|
Frame 160: 80–160 A |
4P |
TPSISO31 |
|
Frame 250: 100–250 A |
4P |
LV429518 |
|
Frame 630: 320–630 A Frame 800: 800 A |
4P |
TPSISO42 |
For information on installation, consult the instruction sheets on Schneider Electric website:
- TransferPacT Active Automatic / Automatic 32-100 A:
- TransferPacT Active Automatic / Automatic 80-160 A:
- TransferPacT Active Automatic / Automatic / Remote 100–250 A:
- TransferPacT Active Automatic / Automatic / Remote 320–630 A:
-
TransferPacT Active Automatic / Automatic / Remote 800 A: BQT1751501