Controller Function Module
The controller function module is used to extend the interactive function of the TransferPacT ATSE.
TransferPacT ATSE provides the source changeover solution with controller function modules to upgrade without interruption of power.
The controller function module has three core parts:
-
Rotary cover: Open the rotary cover to access to power terminals.
-
LED: It is used to indicate the power status and connection of the accessories.
-
Green LED: Indicates that the accessories are powered and properly connected.
-
OFF: Indicates that the accessories are not live except for bus extension and 24 VDC auxiliary supply module (TPCDIO15).
-
ON: Indicates there is an external 24 VDC power supply.
-
-
Power terminals: It is used for wiring.
The details of the terminals of function modules are shown below:
|
Commercial Reference |
Description |
Wiring terminals |
Notes |
|||||
|---|---|---|---|---|---|---|---|---|
|
TPCDIO05 |
Load shedding and availability warning |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
LS4 |
AW1 |
AW2 |
LS: load shedding AW: available warning |
|||
|
TPCDIO07 |
Transfer inhibit and remote testing |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
TI1 |
RT1 |
TI2 |
RT2 |
TI: transfer inhibit RT: remote testing |
||||
|
TPCDIO08 |
Voluntary remote control |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
V1 |
V2 |
F1 |
V0 |
V0 |
V0 |
V: voluntary remote control |
||
|
TPCDIO10 |
Fire protection-24 VDC pulse input |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
P1+ |
P1- |
P2+ |
P2 |
P: pulse input |
||||
|
TPCDIO11 |
Fire protection-24 VDC constant input |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
C1+ |
C1- |
C: constant input |
||||||
|
TPCDIO13 |
Fire protection-230 VAC constant input |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
C1+ |
C1- |
C: constant input |
||||||
|
TPCDIO14 |
Fire protection-1 dry contact input |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
|
||||||
|
TPCDIO15 |
BUS extension and 24 VDC auxiliary supply |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
|
24V+ / 24V-: external power |
|||||
|
TPCCOM16 |
Modbus RTU (Serial Port) |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
D1 |
D0 |
0V |
Shield |
Modbus: Modbus communication |
||||
|
TPCDIO17 (version 1) |
Genset start and alarm |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
|
|
|
A: alarm |
|||
|
TPCDIO17 (version 2) |
Genset start and alarm |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
|
|
|
A: alarm |
|||
|
TPCDIO19 |
Source indication |
1.1 |
1.2 |
1.3 |
2.1 |
2.2 |
2.3 |
|
|
|
|
|
|
|
|
S: Source |
||
For information on installation of function modules, consult the instruction sheets on Schneider Electric website:
-
TransferPacT Active Automatic / Automatic 32-100 A: JYT3049801
-
TransferPacT Active Automatic / Automatic 80-160 A: JYT3049901
-
TransferPacT Active Automatic / Automatic / Remote 100–250 A: GEX2525501
-
TransferPacT Active Automatic / Automatic / Remote 320–630 A: GEX2525601
-
TransferPacT Active Automatic / Automatic / Remote 800 A: BQT1751501
-
TransferPacT Active Automatic 800–1600 A: BQT7680301