DOCA0214EN–06

Assembly Matrix

Device

Type of HMI

Number of poles

Voltage

Type of connection

Rated current

Frame 100

Active Automatic HMI (LCD)

2

220 / 230 / 240 / 250 V

Top

32 A, 40 A, 50 A, 63 A, 80 A, 100 A

3 / 4

380 / 400 / 415 / 440 V

Automatic HMI(Rotary and DIP switch)

2

220 / 230 / 240 / 250 V

3 / 4

380 / 400 / 415 / 440 V

Frame 160

Active Automatic HMI (LCD)

3 / 4

380 / 400 / 415 / 440 V

Top

80 A, 100 A, 125 A, 160 A

Automatic HMI (Rotary and DIP switch)

Frame 250

Active Automatic HMI (LCD)

3 / 4

208 / 220 / 230 / 240 / 380 / 400 / 415 / 440 V

Top

100 A, 160 A, 200 A, 250 A

Automatic HMI (Rotary and DIP switch)

Remote

160 A, 200 A, 250 A

Frame 630

Active Automatic HMI (LCD)

3 / 4

208 / 220 / 230 / 240 / 380 / 400 / 415 / 440 V

Top

320 A, 400 A, 500 A, 630 A

Automatic HMI (Rotary and DIP switch)

Remote

Frame 800

Active Automatic HMI (LCD)

3 / 4

208 / 220 / 230 / 240 / 380 / 400 / 415 / 440 V

Top

800 A

Automatic HMI (Rotary and DIP switch)

Remote

Frame 1600

Active Automatic HMI (LCD)

3 / 4

380 / 400 / 415 / 440 V

Top

800 A, 1000 A, 1250 A, 1600 A

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?