Auxiliary Contact
There are two categories of auxiliary contacts respectively for TransferPacT Active Automatic / Automatic transfer switching equipment.
The table provides the list of auxiliary contacts:
|
Switch |
Type of auxiliary contact |
Auxiliary contact |
|---|---|---|
|
Frame 100: 32–100 A |
Source Position |
TPSAUX32 |
|
OFF Position |
TPSAUX33 |
|
|
Frame 160: 80–160 A |
Source Position |
TPSAUX32 |
|
OFF Position |
TPSAUX33 |
|
|
Frame 250 100–250 A |
Source Position |
TPSAUX43 |
|
OFF Position |
TPSAUX44 |
|
|
Frame 630: 320–630 A Frame 800: 800 A |
Source Position |
TPSAUX43 |
|
OFF Position |
TPSAUX44 |
|
|
Frame 1600: 800–1600 A |
Source Position |
TPSAUX71 |
|
OFF Position |
TPSAUX72 |
For information on installation, consult the instruction sheets on Schneider Electric website:
-
TransferPacT Active Automatic / Automatic 32-100 A: JYT3049801
-
TransferPacT Active Automatic / Automatic 80-160 A: JYT3049901
-
TransferPacT Active Automatic / Automatic / Remote 100–250 A: GEX2525501
-
TransferPacT Active Automatic / Automatic / Remote 320–630 A: GEX2525601
-
TransferPacT Active Automatic / Automatic / Remote 800 A: BQT1751501
-
TransferPacT Active Automatic 800–1600 A: BQT7680301