Fire Protection 230 V AC Constant Input
The fire protection is an accessory module installed on TransferPacT Automatic and TransferPacT Active Automatic controller with following functions:
-
Exit the auto transfer mode and transfer the switch to OFF according to input signal.
-
Fire protection with input of 230 V AC constant.
-
Green LED on the front face of the accessory indicates the power status and proper connection of the accessory.
-
The main MCU on ATSE communication through CAN bus.
-
Only one module is allowed to be installed on one product.
Application
When there is fire emergency, the fire protection signal can transfer ATSE to OFF position.
Terminals
-
Fire protection with input of 230 V AC constant.
-
C1+.C1-
-
Performance
|
Electrical characteristics |
Ratings |
|---|---|
|
Ui |
300 V |
|
Maximum input voltage (fire enable) |
276 V AC |
|
Minimum input voltage (fire enable) |
184 V AC |
|
Maximum input current |
10 mA |
|
Over voltage category |
II |
|
Pollution degree |
3 |
|
Altitude |
2000 m |
Cable Capacity for Terminals
The cable capacity for the terminals are 0.05 – 2.6 mm2 (AWG 30 ~ 13).