Acronyms and Terminology
|
Short terms |
Expansion |
Description |
|---|---|---|
|
TSE |
Transfer Switching Equipment |
Self-acting transfer switching equipment, including all necessary sensing inputs, monitoring, and control logic for transferring operations. |
|
ATSE |
Automatic Transfer Switching Equipment |
|
|
RTSE |
Remote Transfer Switching Equipment |
Remote operated transfer switching equipment |
|
MTSE |
Manual Transfer Switching Equipment |
Manually operated transfer switching equipment |
|
SI |
Source I |
SI supply |
|
SII |
Source II |
SII supply |
|
N |
Normal |
Normal supply |
|
A |
Alternate |
Alternate supply |
|
E |
Emergency |
|
|
O |
Off position |
Two powers are disconnected |
|
Specific TSE |
Specific transfer switching equipment |
2/3 position dedicated designed as IEC 60947-6-1 product requirement |
|
Derived TSE |
Derived transfer switching equipment |
Fulfilling requirements of other IEC 60947 product standards |
|
Open transition |
Normal transfer |
The basic transfer function |
|
In phase transition |
Sync transition |
Open transition but detect phase angle when re-transfer |
|
Delayed transition |
Delay transition |
A programmable time delay for neutral position |
|
Close transition |
Close transition |
A load transfer by momentarily paralleling both sources |
|
Neutral overlapping |
Transfer with neutral overlapping |
Making before breaking and N will never be lost |
|
Under voltage sensor |
Detect the Undervoltage of power source |
|
|
Over voltage sensor |
Detect the Overvoltage of power source |
|
|
Frequency sensor |
Detect the frequency of power source |
|
|
Voltage imbalance sensor |
Detect the balance of power source |
|
|
Phase rotation sensor |
Detect the phase angle of power source |
|
|
Loss of single-phase sensor |
Detect the phase of power source |
|
|
T2 |
Transfer Delay |
Transfer delay |
|
T4 |
Center-off Delay |
Center-off delay |
|
T6 |
Re-Transfer Delay |
Re-Transfer Delay |
|
T7 |
Genset Start Delay |
Genset start delay |
|
T8 |
Loadshed Delay |
Loadshed delay |
|
T9 |
Genset Cool Delay |
Genset cool delay |
|
T10 |
Genset Fail Delay |
Genset fail delay |
|
T13 |
On Load Test Delay |
On load test delay |
|
T14 |
Off Load Test Delay |
Off load test delay |
|
Power supply models |
An additional power supply connection for controller |
|
|
Auto-return |
A working mode for ATSE controller |
|
|
Non-return |
A working mode for ATSE controller |
|
|
Manual-return |
A working mode for ATSE controller |
|
|
Load shed |
A signal from ATSE controller to shed the load |
|
|
Transfer inhibit |
Override transfer orders |
|
|
Genset start |
A Genset start signal from controller |
|
|
Fire protection |
Shed the ATSE when fire signal is received |
|
|
Voluntary remote control |
Transfer remotely |
|
|
External 24 Vdc |
External power for controller/communication |