DOCA0214EN–06

Overview

TransferPacT is a high speed, compact, modular design intelligent automatic transfer switch that provide maximum scalability and robust performance.

  • TransferPacT Automatic provides quick setting and easy view interface.

  • TransferPacT Active Automatic provides comprehensive functions with a build-in controller and display. It is also provided with optional extended HMI to display the HMI on the panel.

  • TransferPacT Remote provides support to third party control system and provides quick setting and easy operation.

The TransferPacT ATSE/RTSE is an equipment containing a switching device for disconnecting the load circuits from one supply and connecting to another.

It is a PC class ATSE/RTSE designed switch conforming to IEC 60947-6-1 standard and available from 32 to 1600 A in 2, 3, and 4 poles with rated operating voltage from 208-240 V (phase to phase, for frame 250/630/800 only), 380-440 V (phase to phase) and 220-250 V (phase to neutral, for frame 100 only).

There are three types of switching equipment:

  • Automatic Transfer Switching Equipment (ATSE): Self-acting transfer switching equipment, including all necessary sensing inputs, monitoring, and control logic for transferring operations.

  • Remote Transfer Switching Equipment (RTSE): Transfer switching equipment that is electrically operated and not self-acting.

  • Manual Transfer Switching Equipment (MTSE): Transfer switching equipment operated manually and non-electrically.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?