Time Delay
|
- |
Adjust/Range |
Default |
||
|---|---|---|---|---|
|
Symbol |
Display |
Definition |
Automatic |
Automatic |
|
T2 |
Transfer Delay |
Confirmation delay on source power failure |
U–U: 0, 1, 2, 3, 5, 10, 20, 30, 60 s U-G: 5 s |
U-U: 3 s U-G: 5 s |
|
T4 |
Center-off Delay |
OFF position delay |
0, 5 s |
0 s |
|
T6 |
Re-transfer Delay |
Confirmation delay to re-transfer on normal source |
0, 1, 2, 3, 5, 10, 20, 30, 60 min |
1 min |
|
T7 |
Genset Start Delay |
Delay to start Genset |
U-U: 0s U-G: 0, 1, 2, 3, 5, 10, 20, 30, 60 s |
U-U: 0 s U-G: 3 s |
|
T8 |
Loadshed Delay |
Delay to load shedding |
N/A |
0 s |
|
T9 |
Genset cool delay |
Genset cooling down delay |
N/A |
60 s |
|
T10 |
Genset fail delay |
Genset alarming failure detection time |
N/A |
300 s |
|
T13 |
On load test delay |
Time duration to run for test process on load. |
N/A |
0 s |
|
T14 |
Off load test delay |
Time duration to run for test process off load. |
N/A |
0 s |
T2: Transfer Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
5 s |
|
Range |
0, 1, 2, 3, 5, 10, 20, 30, 60 s |
|
Adjust |
Fixed value |
T4: Center-Off Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
0 s |
|
Range |
0 or 5 s |
|
Adjust |
Fixed value |
T6: Re-Transfer Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
1 min |
|
Range |
0, 1, 2, 3, 5, 10, 20, 30, 60 min |
|
Adjust |
Fixed value |
T7: Genset Start Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
3 s |
|
Range |
0,1, 2, 3, 5, 10, 20, 30, 60 s |
|
Adjust |
Fixed value |
T8: Loadshed Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
0 s |
|
Range |
Not applicable |
|
Adjust |
Not applicable |
T9: Genset Cool Delay
|
Field |
Description |
|---|---|
|
Applications |
NOTE: To prevent any risk of Genset damage due to Genset stopping
before the end of its starting process: Genset cooling time delay
can only start after the end of Genset start time delay or after SII
is within tolerances since source return time delay.
|
|
Default values |
60 s TBC@ experts IEC 60 s or China 0 s?
|
|
Range |
60 s |
|
Adjust |
Not applicable |
T10: Genset Fail Delay
|
Field |
Description |
|---|---|
|
Applications |
|
|
Default values |
|
|
Range |
300 s |
|
Adjust |
Not applicable |
T13: On Load Test Delay
|
Field |
Description |
|---|---|
|
Applications |
Time duration for On load test process. It will rise the alarm if test is not finished in the time duration. |
|
Default values |
0 s |
|
Range |
0 s |
|
Adjust |
Not applicable |
T14: Off Load Test Delay
|
Field |
Description |
|---|---|
|
Applications |
Time duration for off load test process. It will rise the Alarm if test is not finished in the time duration. |
|
Default values |
0 s |
|
Range |
0 s |
|
Adjust |
Not applicable |