9065CT9701R03/21

Accessories for Connecting the Components

8536SCO3V02H626

Connection Accessories

Description

Length
m (ft)

Catalog Number

For Ethernet TCP/IP connection:

Shielded twisted pair cables, UL and CA 22.1 approved

Cables fitted with 2 x RJ45 connectors for connection to terminal equipment

Straight

2 (7)

490NTW00002U

5 (16)

490NTW00005U

12 (39)

490NTW00012U

40 (131)

490NTW00040U

80 (263)

490NTW00080U

For Modbus™ PLC connection:

Cables fitted with 2 x RJ45 connectors

0.3 (1)

VW3A8306R03

1 (3)

VW3A8306R10

3 (10)

VW3A8306R30

T-junctions

0.3 (1)

VW3A8306TF03

1 (3)

VW3A8306TF10

RS485 line terminator

VW3A8306R

For CANopen connection:

Cables

50 (164)

TSXCANCA50

100 (328)

TSXCANCA100

300 (984)

TSXCANCA300

IP20 connectors
SUB-D 9-pin female
Line end adapter switch

Elbowed (90°)

TSXCANKCDF90T

Straight

TSXCANKCDF180T

Elbowed (90°)
SUB-D 9-pin connector for connection to PC or diagnostic tool

TSXCANKCDF90TP

For DeviceNet™ connection:

Cables

50 (164)

TSXCANCA50

100 (328)

TSXCANCA100

300 (984)

TSXCANCA300

For Profibus DP connection:

Cables

100 (328)

TSXPBSCA100

400 (1313)

TSXPBSCA400

Connectors

With line terminator

490NAD91103

Without line terminator

490NAD91104

With line terminator and terminal port

490NAD91105

Connecting Cables

Description

Number and type of connectors

Length
m (ft)

Catalog Number

LTMCU control unit

2 x RJ45

1 (3)

VW3A1104R10

3 (10)

VW3A1104R30

5 (16)

VW3A1104R50

XBTN410

SUB-D 25-pin female to RJ45

2.5 (8)

XBTZ938

LTME expansion module

2 x RJ45

0.04 (0.13)

LTMCC004

0.3 (1)

LU9R03

1 (3)

LU9R10

180 degree Ethernet external connector

1 x RJ45

LTM9CE180T

Marking Accessories

Description

Composition

Sold in
lots of

Catalog Number

Clip-in markers

(maximum of 5 per unit)

Strips of 10 identical numbers (0 to 9)

25

AB1R●*

Strips of 10 identical capital letters (A to Z)

25

AB1G●*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.