9065CT9701R03/21

Table 135

For additional information and instructions for thermal units, see the previous sections Introduction through Mounting the Thermal Units in this chapter.

Thermal Unit — Table 135

Motor FLC (A)

Thermal Unit Number

1 T.U.

3 T.U.

0.77–0.88

0.85–0.95

B1.30

0.89–1.02

0.96–1.09

B1.45

1.03–1.19

1.10–1.21

B1.67

1.20–1.37

1.22–1.35

B1.88

1.38–1.62

1.36–1.56

B2.10

1.63–1.90

1.57–1.76

B2.40

1.91–2.12

1.77–1.94

B2.65

2.13–2.46

1.95–2.22

B3.00

2.47–2.83

2.23–2.57

B3.30

2.84–3.19

2.58–2.87

B3.70

3.20–3.61

2.88–3.21

B4.15

3.62–3.89

3.22–3.50

B4.85

3.90–4.32

3.51–3.79

B5.50

4.33–4.57

3.80–4.04

B6.25

4.58–5.19

4.05–4.53

B6.90

5.20–5.79

4.54–5.03

B7.70

5.80–6.16

5.04–5.36

B8.20

6.17–6.94

5.37–5.97

B9.10

6.95–7.99

5.98–6.89

B10.2

7.80–8.99

6.90–7.79

B11.5

9.00–9.98

7.80–8.53

B12.8

9.99–10.6

8.54–9.09

B14.0

10.7–11.6

9.10–9.99

B15.5

11.7–13.1

10.0–10.9

B17.5

13.2–14.2

11.0–11.7

B19.5

14.3–15.4

11.8–13.4

B22.0

15.5–17.6

13.5–15.4

B25.0

17.7–20.0

15.5–17.9

B28.0

18.0–20.0

B32.0

For Type DPSG12 & DPSG13, 20 A starter, select Thermal Units from above.

20.1–22.7

18.0–20.2

B32.0

22.8–25.0

20.3–23.2

B36.0

23.3–25.0

B40.0

For Type DPSG22 & DPSG23, 25 A starter, select any of the Thermal Units from above.

22.8–26.1

B36.0

26.2–29.6

23.3–25.8

B40.0

29.7–30.0

25.9–28.6

B45.0

For Type DPSG32 & DPSG33, 30 A starter, select any of the Thermal Units from above.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.