9065CT9701R03/21

Transformers, Senors, and Probes

LT6CT4001

DA1TT●●

Current Transformers

Current Transformer Ratio*

Catalog Number

100:1

LT6CT1001

200:1

LT6CT2001

400:1

LT6CT4001

800:1

LT6CT8001

Ground Fault Sensors

Rated Operational Current le (A)

Internal Toroid Ø (mm)

Catalog Number

Closed Toroids, Type A

65

30

50437

85

50

50438

160

80

50439

250

120

50440

400

200

50441

630

300

50442

Split Toroids, Type QA

85

46

50485

250

110

50486

PTC Thermistor Probes*

Description

Nominal Operating Temperature
(NOT) °C

Color

Catalog Number*

Triple Probes

90

Green/green

DA1TT090

110

Brown/brown

DA1TT110

120

Gray/gray

DA1TT120

130

Blue/blue

DA1TT130

140

White/blue

DA1TT140

150

Black/black

DA1TT150

160

Blue/red

DA1TT160

170

White/green

DA1TT170

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.