9065CT9701R03/21

Table 104

For additional information and instructions for thermal units, see the previous sections Introduction through Mounting the Thermal Units in this chapter.

Thermal Unit — Table 104

Motor FLC (A)

Thermal Unit Number

Max. Fuse Rating (A)

0.65–0.73

B1.03

1.50

0.74–0.82

B1.16

1.50

0.93–0.91

B1.30

1.60

0.92–1.04

B1.45

2.00

1.05–1.16

B1.67

2.00

1.17–1.26

B1.88

2.25

1.27–1.47

B2.10

2.60

1.48–1.65

B2.40

3.00

1.66–1.89

B2.65

3.50

1.90–2.17

B3.00

4.00

2.18–2.49

B3.30

4.50

2.50–2.79

B3.70

5.00

2.80–3.13

B4.15

5.60

3.14–3.36

B4.85

6.00

3.37–3.69

B5.50

7.00

3.70–3.92

B6.25

7.00

3.93–4.42

B6.90

8.00

4.43–4.99

B7.70

9.00

5.00–5.27

B8.20

10.0

5.28–5.84

B9.10

12.0

5.85–6.61

B10.2

12.0

6.62–7.42

B11.5

15.0

7.43–8.02

B12.8

15.0

8.03–8.53

B14.0

15.0

8.54–9.34

B15.5

17.5

9.35–10.1

B17.5

17.5

10.2–10.8

B19.5

20.0

10.9–12.0

B22.0

25.0

12.1–13.0

B25.0

25.0

13.1–15.5

B28.0

30.0

 

600 V Max.

250 V Max.

15.6–17.9

B32.0

30

30

18.0–21.4

B36.0

30

40

21.5–25.1

B40.0

30

40

25.2–27.0

B45.0

30

40

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.