9065CT9701R03/21

NEMA Melting Alloy Overload Relay Selection Tables

Type SEO5

Type SEO Dimensions

NEMA style thermal overload relays feature:

  • Exclusive one-piece thermal unit

  • Inverse time delay trip

  • Trip-free reset mechanism

  • Replaceable contact units

NOTE: These overload relays do not include thermal units, which must be ordered and field installed separately. Slow-trip (Class 30) and quick-trip (Class 10) melting alloy thermal units are available for all Size 1, 2, 5 and 6, and some Size 3 applications. For more information on thermal unit trip types, see the table Thermal Unit Trip Types.

Separate Mounting—Melting Alloy Overload Relays—600 V Maximum, AC or DC*

NEMA Size

Maximum
Full Load
Current (A)

Open Type
for Separate Panel Mounting

Left and Right Hand Types

Open Type Relay and Bracket Kit
for Terminal Block Channel Mounting

Type

NOTE: 3-pole construction (One Common N.C. Contact on Type S Only)—3 Thermal Units Required

00–1

25

9065SEO5

9065SM2

2

45

9065SEO8

9065SM2

3

86

9065SEO12

4

133

9065SEO15

Replacement Melting Alloy Overload Relays for Class 8536 Starters

Locate Class 8536 Starter in this Column

Order Class 9065 Overload Relay from this Column

NEMA
Size

Type

Series

Number
of
Poles

Type

Number of
Thermal Units Required

00

SA

A & B

2

9065SDO4

1

3

9065SDO5

3

0

SB

A

2

9065SDO4

1

3–5

9065SDO5

3*

1

SC

A

2

9065SDO4

1

3–5

9065SDO5

3*

1P

SC

A

2

9065SDO10

1

2

SD

A

2

9065SDO7

1

3–5

9065SDO8

3*

3

SE

A

2

9065SDO11

1

3

9065SDO12

3

4

9065SDO13

2

5

9065SDO14

3

4

SF

A

3

9065SDO15

3

4

9065SDO16

2

5

9065SDO17

3

5

SG

B *

3

9065SEO5

3

6

SH

A & B

3

9065SEO5

3

Special Features for Melting Alloy Overload Relays

Description

Form

Substitute 1-N.O. isolated alarm contact and 1-N.C. contact per relay. (Type S starters only)*

Y342

Substitute 2-N.C. contacts for standard N.C. contact per relay. (Type S starters only)*

Y344

Modify Type SDO12 relays to accept Type FB quick-trip or SB slow-trip thermal units. (Rejects Type CC standard trip units)*

Y81

NOTE: These dimensions are for reference only. If you need precise measurements, contact the Customer Care Center at 1-888-778-2733.

NEMA Style Melting Alloy Overload Relays, Dimensions A–H

Type

Dimensions (in.)

Shipping
Weight
(lb)

A

B

C

D

E

F

G

H

SEO5

3.31

0.47

3.97

3.53

2.81

0.22

0.69

1

SEO8

3.31

0.47

3.97

3.5

2.81

0.19

0.69

1.25

SEO12

5.59

0.56

5.75

5.31

4.75

0.28

1.44

3

SEO15

6.97

0.56

5.75

5.31

4.75

0.28

2.13

4

NOTE: These dimensions are for reference only. If you need precise measurements, contact the Customer Care Center at 1-888-778-2733.

NEMA Style Melting Alloy Overload Relays, Dimensions I–P

Type

Dimensions (in.)

Shipping
Weight
(lb)

I

J

K

L

M

N

O

P

SEO5

2.31

0.5

0.5

0.5

0.84

1

1.38

#10

1

SEO8

2.31

0.5

0.5

0.13

0.84

1

1.38

#10

1.25

SEO12

3.56

0.75

0.56

0.88

1.5

1.75

2

#1/4

3

SEO15

3.56

0.75

0.56

0.88

1.5

1.75

2

#1/4

4

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.