9065CT9701R03/21

Standards and Certifications

Standards and Certifications

Product Type

LTMR Controllers

LTMEV40 Expansion Modules

Conforming to standards

IEC/EN 60947-4-1, UL 508, UL E164353 NKCR, CSA 22-2 n°14, CSA LR43364 Class 3211 03, IACS E10

Product certifications

UL, CSA, BV, LROS, DNV, GL, RINA, ABS, RMRos, NOM, CCC, RCM, ATEX, EAC, KERI, UKCA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.