TeSys™ D Solid-State Overload Relays for Type S Starters
- Field installed only: The LR9D Overload Relay cannot be factory installed, it must be purchased separately and field installed.
- Single-phase motor applications: When using the LR9D Overload Relays with a single-phase motor, you must purchase the 3-Pole starter to accommodate looping of the motor leads.
|
Current Setting |
Overload Relay Catalog Number (sold separately) |
|---|---|
|
Range Amperes |
Trip Class 5, 10, 20, and 30 Dip Switch Selectable |
|
0.1–0.5 |
|
|
0.4–2 |
|
|
1.6–8 |
|
|
6.4–32 |
TeSys™ D Bimetallic Overload Relays for Sizes 00–1 Type S Starters, Non-Reversing and Reversing, Classes 8536, 8538, 8539, 8736, 8738, and 8739
|
Current
Setting |
Class 20 with Single-Phase Sensitivity |
Class 20 without Single-Phase Sensitivity |
Class 20 with Single-Phase Sensitivity |
Class 20 without Single-Phase Sensitivity |
Factory Installed—Catalog Number
Suffix |
|---|---|---|---|---|---|
|
Screw Termination |
Screw Termination |
Ring Tongue Connector |
Ring Tongue Connector |
||
|
0.40–0.63 |
— |
04 |
|||
|
0.63–1 |
— |
05 |
|||
|
1–1.6 |
— |
06 |
|||
|
1.6–2.5 |
07 |
||||
|
2.5–4 |
08 |
||||
|
4–6 |
10 |
||||
|
5.5–8 |
12 |
||||
|
7–10 |
14 |
||||
|
9–13 |
16 |
||||
|
12–18 |
21 |
||||
|
17–24 |
22 |
||||
|
23–32 |
32 |
||||
|
NOTE: For tripping
class 10:
|
|||||