9065CT9701R03/21

Class 9065 Motor Logic SSOLR Selection Tables

Class 10 and 20 (Selectable): For Separate Mounting Solid-State Overload Relay, 600 Vac Maximum

NEMA Size*
(3-Pole)

Full Load
Current Range
(A)

Open Type

Trip Class 10 and 20

00B

1.5–4.5*

9065SFB20

00C

3–9*

9065SFC20

0

6–18*

9065SF020

1

9–27*

9065SF120

2

15–45

9065SF220

3

30–90

9065SF320

4

45–135

9065SF420

5

90–270

9065SF520

Class 10 and 20 (Selectable): Replacement SSOLR for Retrofit of
Type S Starter Solid-State Overload Relay 600 Vac Maximum

Locate 8536 Starter in this column

Order Class 9065 Overload Relay
from this column

NEMA Size*

Full Load
Current Range
(A)

Open Type

Trip Class 10 and 20

00B*

1.5–4.5

9065SFB20

00C*

3–9

9065SFC20

0*

6–18

9065SF020

1*

9–27

9065SF120

2

15–45

9065ST220

3

30–90

9065ST320

4

45–135

9065ST420

5*

90–270

9065ST520

5*

90–270

9065SF520

6*

180–540

9065ST620

7*

270–810

9065ST720

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.