9065CT9701R03/21

Table 136

For additional information and instructions for thermal units, see the previous sections Introduction through Mounting the Thermal Units in this chapter.

Thermal Unit — 136

Motor FLC (A)

Thermal Unit Number

1 T.U.

3 T.U.

0.98–1.09

0.88–0.98

B1.30

1.10–1.24

0.99–1.13

B1.45

1.25–1.41

1.14–1.26

B1.67

1.42–1.59

1.27–1.38

B1.88

1.60–1.81

1.39–1.62

B2.10

1.82–2.04

1.63–1.82

B2.40

2.05–2.19

1.83–2.04

B2.65

2.20–2.52

2.05–2.36

B3.00

2.53–2.90

2.37–2.72

B3.30

2.91–3.29

2.73–3.07

B3.70

3.30–3.69

3.08–3.44

B4.15

3.70–3.99

3.45–3.69

B4.85

4.00–4.42

3.70–4.11

B5.50

4.43–4.69

4.12–4.34

B6.25

4.70–5.37

4.35–4.89

B6.90

5.38–5.94

4.90–5.44

B7.70

5.95–6.34

5.45–5.80

B8.20

6.35–7.05

5.81–6.47

B9.10

7.06–8.14

6.48–7.45

B10.2

8.15–9.39

7.46–8.49

B11.5

9.40–10.3

8.50–9.29

B12.8

10.4–11.1

9.30–9.99

B14.0

11.2–12.2

10.0–10.8

B15.5

12.3–13.5

10.9–12.1

B17.5

13.6–14.7

12.2–13.1

B19.5

14.8–16.1

13.2–14.6

B22.0

16.2–18.3

14.7–16.4

B25.0

18.4–20.0

16.5–18.9

B28.0

19.0–20.0

B32.0

For Type DPSO12 & DPSO13, 20 A starter, select Thermal Units from above.

18.4–20.9

B28.0

21.0–23.6

19.0–20.9

B32.0

23.7–25.0

21.0–24.1

B36.0

24.2–25.0

B40.0

For Type DPSO22 & DPSO23, 25 A starter, select any of the Thermal Units from above.

23.7–27.2

B36.0

27.3–30.0

24.2–27.2

B40.0

27.3–30.0

B45.0

For Type DPSO32 & DPSO33, 30 A starter, select any of the Thermal Units from above.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.