9065CT9701R03/21

Contacts

  • Replaceable Contacts: The contact modules of Type S overload relays are replaceable.

  • Alarm Contacts: Contact modules with one normally open (N.O.) and one normally closed (N.C.) contact are available for Type S. Specify Form Y34-2, which indicates a four-terminal isolated contact module.

For these contact modules and the overload relay control-circuit contact ratings, see the table Contact Ratings and Power Circuit Voltage Ratings.

Contact Ratings and Power Circuit Voltage Ratings

Vac—50 or 60 Hz

Vdc

Type

NEMA Contact Ratings

Volts *

Inductive, 35% Power Factor

Type

Form

Volts

Inductive / Resistive

Make

Break

Make and Break (A)

A

VA

A

VA

SS, SSF, SR, ST

A600

120
240
480
600

60
30
15
12

7200
7200
7200
7200

6
3
1.5
1.2

720
720
720
720

SD & SE (Sizes 0–4 & 6),
Class 9998 Type SO1,
Class 9999 Type SO4 and SO5 Contact Modules

B600

120
240
480
600

30
15
7.5
6.0

3600
3600
3600
3600

3.0
1.5
0.75
0.6

360
360
360
360

SD & SE
(Sizes 0–4 & 6)

Std.

SD & SE
(Sizes 0–4 & 6)

Y34 or Y342

125

0.22

Class 9999 Type SO4 and SO5

Std.

SS, SF, SR, ST

Std.

125
250

1.1
0.55

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.