9065CT9701R03/21

LTMR Controllers

LTMR27EBD

The controller is the central component in the motor management system. It manages the basic functions such as:

  • Measurement of 3-phase current via integral current transformers from 0.4 to 100 A (up to 810 A by external current transformers)

  • Measurement of ground current internally or external ground sensors

  • Measurement of motor temperature

  • Inputs and outputs for the various motor control modes, detected fault management, and other functions

As standard, the controller manages the following:

Control modes

  • Overload mode

  • Independent mode

  • Reverser mode

  • Two-speed mode

  • Two-step mode

  • Custom mode

Inputs/Outputs

  • Six discrete logic inputs

  • Three relay logic outputs (1 N.O. contact each)

  • One relay output for detected fault signaling (1 N.O. + 1 N.C.) overload relay

Measurements

  • Connection for a thermistor probe

  • Connections for a ground sensor

LTMR Controllers

Setting Range (A)

Control Voltage

Current Range (A)

Catalog Number

Modbus™ Protocol

8

24 Vdc

0.4–8

LTMR08MBD

100–240 Vac

0.4–8

LTMR08MFM

27

24 Vdc

1.35–27

LTMR27MBD

100–240 Vac

1.35–27

LTMR27MFM

100

24 Vdc

5–100

LTMR100MBD

100–240 Vac

5–100

LTMR100MFM

Ethernet TCP/IP Communication
(Protocols: Ethernet/IP and Modbus/TCP)

8

24 Vdc

0.4–8

LTMR08EBD

100–240 Vac

0.4–8

LTMR08EFM

27

24 Vdc

1.35–27

LTMR27EBD

100–240 Vac

1.35–27

LTMR27EFM

100

24 Vdc

5–100

LTMR100EBD

100–240 Vac

5–100

LTMR100EFM

CANopen Protocol

8

24 Vdc

0.4–8

LTMR08CBD

100–240 Vac

0.4–8

LTMR08CFM

27

24 Vdc

1.35–27

LTMR27CBD

100–240 Vac

1.35–27

LTMR27CFM

100

24 Vdc

5–100

LTMR100CBD

100–240 Vac

5–100

LTMR100CFM

DeviceNet™ Protocol

8

24 Vdc

0.4–8

LTMR08DBD

100–240 Vac

0.4–8

LTMR08DFM

27

24 Vdc

1.35–27

LTMR27DBD

100–240 Vac

1.35–27

LTMR27DFM

100

24 Vdc

5–100

LTMR100DBD

100–240 Vac

5–100

LTMR100DFM

Profibus DP Protocol

8

24 Vdc

0.4–8

LTMR08PBD

100–240 Vac

0.4–8

LTMR08PFM

27

24 Vdc

1.35–27

LTMR27PBD

100–240 Vac

1.35–27

LTMR27PFM

100

24 Vdc

5–100

LTMR100PBD

100–240 Vac

5–100

LTMR100PFM

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.