DOCA0157EN-09

Wireless Devices Modbus Registers

Applicable Devices

The code in the Applicable Devices column indicates the types of wireless device for which the register is available:

  • A: the register is available for PowerTag Energy ●63 (A9MEM152●, A9MEM154●, A9MEM156●, and A9MEM157●)

  • M: the register is available for PowerTag Energy M250/M630 (LV43402●)

  • R: the register is available for PowerTag Energy F160 (A9MEM1580) and Rope (A9MEM159●)

  • IO: the register is available for PowerTag control IO module (A9XMC1D3)

  • 2DI: the register is available for PowerTag control 2DI module (A9XMC2D3)

  • D: the register is available for PowerTag Link display (A9XMWRD)

  • H: the register is available for HeatTag sensor (SMT10020)

Configuration Registers

Address

Register

No.

RW

X

Unit

Type

Range

Invalid Value

Svd

Function Code

Applicable Devices

Description

0x7918

31001

10

R

ASCII

0x0000

Y

03, 06,

16,

100–4

A/M/R

D/H

User application name of the wireless device. The user can enter maximum 20 characters.

0x7922

31011

3

R

ASCII

0x0000

Y

03, 06,

16,

100–4

A/M/R/H

Circuit identifier of the wireless device. The user can enter maximum five characters.

0x7925

31014

1

R

UINT16

0xFFFF

Y

03, 06,

16,

100–4

A/M/R

Indicates the usage of the wireless device(1).

0x7926

31015

1

R

UINT16

0xFFFF

Y

03, 06,

16,

100–4

A/M/R

Phase sequence(2).

0x7927

31016

1

R

UINT16

0xFFFF

Y

03, 06,

16,

100–4

A/M/R

Mounting position

0 = Not configured

1 = Top

2 = Bottom

3 = Not applicable

0x7928

31017

1

RW

UINT16

0xFFFF

Y

03, 06,

16,

100–4

A/M/R

D

Circuit diagnostics

0 = Not configured

1 = Top

2 = Bottom

0x7929

31018

1

RW

A

UINT16

0xFFFF

Y

03, 06,

16,

100–4

A/M/R

Rated current of the protective device to the wireless device

0x792A

31019

1

R

UINT16

0xFFFF

Y

03

M/R

Electrical network system type

0 = Unknown system type

3 = 3PH3W

11= 3PH4W

0x792B

31020

2

R

V

Float32

0xFFC00000

Y

03

A/M/R

Rated voltage(3)

0x792D

31022

1

Reserved

0x792E

31023

1

RW

NA

NA

UINT16

0xFFFF

N

A/R

Reset All Peak Demands

0x792F

31024

1

R

NA

NA

UINT16

0xFFFF

N

A/M/R

Power supply type

0 = Not configured

1 = Top

2 = Bottom (default value)

(1) For the register 31014, the usage of wireless devices are:

  • 1 = Main/Incomer

  • 2 = Sub/Head of group

  • 3 = Heating

  • 4 = Cooling

  • 5 = HVAC

  • 6 = Ventilation

  • 7 = Lighting

  • 8 = Office Equipment

  • 9 = Cooking

  • 10 = Food refrigeration

  • 11 = Elevators

  • 12 = Computers

  • 13 = Renewable Energy Productio

  • 14 = Genset

  • 15 = Compressed air

  • 16 = Vapor

  • 17 = Machine

  • 18 = Process

  • 19 = Water

  • 20 = Other Sockets

  • 21 = Other

(2) For register 31015, the various phase sequences available are:

  • 1 = Phase A

  • 2 = Phase B

  • 3 = Phase C

  • 4 = Phase sequence ABC

  • 5 = Phase sequence ACB

  • 6 = Phase sequence BCA

  • 7 = Phase sequence BAC

  • 8 = Phase sequence CAB

  • 9 = Phase sequence CBA

(3) The register 31020 has two types of rated voltage:

  • LN rated voltage for single phase wiring systems

  • LL rated voltage for 3 phases wiring systems

Device Identification

Address

Register

No.

RW

X

Unit

Type

Range

Invalid Value

Svd

Function Code

Applicable Devices

Description

0x7930

31025

1

R

NA

NA

UINT16

NA

0xFFFF

Y

03,

100–4

A/M/R

IO/2DI

D/H

Wireless device code type (see table)

0x7931

31026

1

NA

NA

NA

UINT16

0xFFFF

Y

03,

100–4

A/M/R

IO/2DI

D/H

Virtual Modbus server address

0x7932

31027

4

NA

NA

NA

UINT64

0x8000000000000000

Y

03,

100–4

A/M/R

IO/2DI

D/H

Wireless device Radio Frequency Identifier (RF-Id)

0x7936

31031

1

Reserved

0x7937

31032

1

R

NA

NA

UINT16

NA

0xFFFF

Y

03,

100–4

A/M/R

IO/2DI

D/H

Wireless device identifier (see table)

0x7938

31033

12

Reserved

0x7944

31045

16

R

NA

NA

ASCII

NA

0x00

N

03,

100–4

A/M/R

IO/2DI

D/H

Vendor name

0x7954

31061

16

R

NA

NA

ASCII

NA

0x00

N

03,

100–4

A/M/R

IO/2DI

D/H

Wireless device commercial reference (see table)

0x7964

31077

6

R

NA

NA

ASCII

NA

0x00

N

03,

100–4

A/M/R

IO/2DI

D/H

Firmware revision

0x796A

31083

6

R

NA

NA

ASCII

NA

0x00

N

03,

100–4

A/M/R

IO/2DI

D/H

Hardware revision

0x7970

31089

10

R

NA

NA

ASCII

NA

0x00

N

03,

100–4

A/M/R

IO/2DI

D/H

Serial number

0x797A

31099

8

R

NA

NA

ASCII

NA

0x00

N

03,

100-4

A/M/R

IO/2DI

D/H

Product range

0x7982

31107

8

R

NA

NA

ASCII

NA

0x00

N

03,

100-4

A/M/R

IO/2DI

D/H

Product model

0x798A

31115

8

R

NA

NA

ASCII

NA

0x00

N

03,

100-4

A/M/R

IO/2DI

D/H

Product family

Wireless Device Type Code

Code

Identifier

Device type

Commercial reference

41

17200

PowerTag M63 1P

A9MEM1520

42

17201

PowerTag M63 1P+N Top

A9MEM1521

43

17202

PowerTag M63 1P+N Bottom

A9MEM1522

44

17203

PowerTag M63 3P

A9MEM1540

45

17204

PowerTag M63 3P+N Top

A9MEM1541

46

17205

PowerTag M63 3P+N Bottom

A9MEM1542

81

17206

PowerTag F63 1P+N

A9MEM1560

82

17207

PowerTag P63 1P+N Top

A9MEM1561

83

17208

PowerTag P63 1P+N Bottom

A9MEM1562

84

84 17209

PowerTag P63 1P+N Bottom

A9MEM1563

85

17210

PowerTag F63 3P+N

A9MEM1570

86

17211

PowerTag P63 3P+N Top

A9MEM1571

87

17212

PowerTag P63 3P+N Bottom

A9MEM1572

92

17800

PowerTag M250 3P

LV434020

93

17801

PowerTag M250 4P

LV434021

94

17802

PowerTag M630 3P

LV434022

95

17803

PowerTag M630 4P

LV434023

96

17213

PowerTag M63 3P 230 V

A9MEM1543

97

17900

PowerTag C 2DI 230 V

A9XMC2D3

98

17901

PowerTag C IO 230 V

A9XMC1D3

101

17215

PowerTag F63 1P+N 110 V

A9MEM1564

102

17214

PowerTag F63 3P

A9MEM1573

103

17216

PowerTag F63 3P+N 110/230 V

A9MEM1574

104

17969

PowerTag R200

A9MEM1590

105

17970

PowerTag R600

A9MEM1591

106

17971

PowerTag R1000

A9MEM1592

107

17972

PowerTag R2000

A9MEM1593

121

17980

PowerTag F160

A9MEM1580

170

9150

PowerTag Link display

A9XMWRD

171

17350

HeatTag sensor

SMT10020

Diagnostic Data Registers

Address

Register

No.

RW

X

Unit

Type

Range

Invalid Value

Svd

Function Code

Applicable Devices

Description

0x79A8

31145

1

R

BITMAP

0xFFFF

N

03,

100–4

A/M/R

IO/2DI

D/H

Validity of the RF communication between PowerTag system and PowerTag Link gateway status.

  • 0 = Invalid.

  • 1 = Valid.

0x79A9

31146

1

R

BITMAP

0xFFFF

N

03,

100–4

A/M/R

IO/2DI

D/H

Communication status between PowerTag Link gateway and wireless devices.

  • 0 = Communication loss.

  • 1 = Communication OK.

0x79AA

31147

2

R

NA

NA

Float32

NA

0xFFC00000

N

A/M/R

IO/2DI

D/H

Packet Error Rate (PER) of the device, received by PowerTag Link gateway

0x79AC

31149

2

R

NA

dBm

Float32

NA

0xFFC00000

N

A/M/R

IO/2DI

D/H

RSSI of the device, received by PowerTag Link gateway

0x79AE

31151

1

R

NA

NA

UINT16

NA

0xFFFF

N

A/M/R

IO/2DI

D/H

Link Quality Indicator (LQI) of the device, received by PowerTag Link gateway

0x79AF

31152

2

R

NA

NA

Float32

NA

0xFFC00000

N

A/M/R

IO/2DI

D/H

PER of gateway, calculated inside the PowerTag Link gateway

0x79B1

31154

2

R

NA

dBm

Float32

NA

0xFFC00000

N

A/M/R

IO/2DI

D/H

Radio Signal Strength Indicator (RSSI) of gateway, calculated inside the PowerTag Link gateway

0x79B3

31156

1

R

NA

NA

UINT16

NA

0xFFFF

N

A/M/R

IO/2DI

D/H

LQI of gateway, calculated insider the PowerTag Link gateway

0x79B4

31157

2

R

NA

NA

Float32

NA

0xFFC00000

N

03,

100–4

A/M/R

IO/2DI

D/H

PER – Maximum value between device and gateway

0x79B6

31159

2

R

NA

NA

Float32

NA

0xFFC00000

N

03,

100–4

A/M/R

IO/2DI

D/H

RSSI – Minimal value between device and gateway

0x79B8

31161

1

R

NA

NA

UINT16

NA

0xFFFF

N

03,

100–4

A/M/R

IO/2DI

D/H

LQI – Minimal value between device and gateway

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.