DOCA0157EN-09

Technical Characteristics of the PowerTag Link Gateway

Main Characteristics

Characteristic

Value

Supply voltage

Us

110/230 V AC ± 20 %, 2 A

Frequency

50/60 Hz

Power consumption

5 VA

Communication interface

Ethernet 10/100 BASE-T, Cable length ≤ 100 m Cat.6 STP

Automatic IP configuration

DHCP client (Ethernet port) Maximum simultaneous connections: Modbus TCP=8, HTTPS=2, HTTP=5

Communication Network

Modbus TCP connection

8

HTTPS

2

HTTP

5

Local indication

Product state

Green, orange, and red LED

Ethernet state (LAN ST)

Green, orange, and red LED

Overvoltage category

III

Radio-frequency communication ISM band 2.4 GHz in accordance to IEEE 802.15.4 standard

2.4 GHz to 2.4835 GHz

Degree of protection (IEC 60068-2-30)

Device only

IP20

Device in modular enclosure

IP40

Insulation class II

Fire resistance

650 °C, 30 s

Environment

In compliance with the RoHS directive REACH Regulations

Additional Characteristics

Characteristic

Value

Operating temperature

-25 °C to +60 °C

Storage temperature

-40 °C to +85 °C

Pollution degree

2

Tropicalization (IEC 60068-2-30)

Treatment 2 (relative humidity of 93% at 40 °C)

Operating altitude

0 to 2000 m

Electromagnetic compatibility

Reference standards

 

Immunity

EN 55035

Emissions

EN 55032

Electromagnetic compatibility and Radio spectrum Matters (ERM)

EN 300328

EN 301489-1

EN 301489-17

Mechanical Characteristics

Characteristic

Value

Dimensions

Height

85 mm

Width

54 mm

Depth

67.5 mm

Weight

133 g

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.