Loads per IEC Utilization Category and UL/CSA Standards
The table below indicates the loads compatible with the 3–pole and 4-pole advanced and standard contactors for IEC AC–1 utilization category and according to UL/CSA standard.
|
3P contactors |
4P contactors |
IEC AC-1 utilization category Maximum current (θ ≤ 40 °C / 104 °F) |
IEC AC-1 utilization category Maximum current (θ ≤ 60 °C / 140 °F) |
UL/CSA general purpose Continuous current |
|
LC1G115●●●A LC1G115●●●N LC1G115EHES207N |
LC1G1154●●●A LC1G1154●●●N LC1G1154EHES207N |
250 A |
225 A |
210 A |
|
LC1G150●●●A LC1G150●●●N LC1G150EHES207N |
LC1G1504●●●A LC1G1504●●●N LC1G1504EHES207N |
275 A |
250 A |
230 A |
|
LC1G185●●●A LC1G185●●●N LC1G185EHES207N |
LC1G1854●●●A LC1G1854●●●N LC1G1854EHES207N |
305 A |
275 A |
250 A |
|
LC1G225●●●A LC1G225●●●N LC1G225EHES207N |
LC1G2254●●●A LC1G2254●●●N LC1G2254EHES207N |
330 A |
300 A |
290 A |
|
LC1G265●●●A LC1G265●●●N LC1G265EHES207N |
LC1G2654●●●A LC1G2654●●●N LC1G2654EHES207N |
385 A |
350 A |
340 A |
|
LC1G330●●●A LC1G330●●●N LC1G330EHES207N |
LC1G3304●●●A LC1G3304●●●N LC1G3304EHES207N |
440 A |
400 A |
390 A |
|
LC1G400●●●A LC1G400●●●N LC1G400EHES207N |
LC1G4004●●●A LC1G4004●●●N LC1G4004EHES207N |
550 A |
500 A |
490 A |
|
LC1G500●●●A LC1G500●●●N LC1G500EHES207N |
LC1G5004●●●A LC1G5004●●●N LC1G5004EHES207N |
700 A |
600 A |
630 A |
|
LC1G630●●●A LC1G630●●●N LC1G630EHES207N |
LC1G6304●●●A LC1G6304●●●N LC1G6304EHES207N |
1050 A |
800 A |
850 A |
|
LC1G800●●●A LC1G800●●●N LC1G800EHES207N |
LC1G8004●●●A LC1G8004●●●N LC1G8004EHES207N |
1050 A |
800 A |
900 A |
A - Advanced Version
N - Standard Version
S207N - Standard Version contactor for Railway Applications