DOCA0189EN–05

Environmental Characteristics

WARNING
UNINTENDED EQUIPMENT OPERATION
Install and operate the contactors according to the conditions described in the environmental characteristics table.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

TeSys Giga – Contactors for General Applications

The environmental characteristics of the advanced and standard contactors for general applications are listed in the following table:

Environmental Characteristics

LC1G115–225

LC1G265–500

LC1G630–800

Rated insulation voltage (Ui)

1000 V

Over–voltage category

III

Degree of pollution

3

Rated impulse withstand power circuit

8 kV

Conforming to standards

  • IEC 60947–4–1
  • UL 60947–4–1
  • CAN/CSA-C22.2 No. 60947–4–1
  • JIS C 8201–4–1
  • GB/T 14048.4
  • IEC 60721–3–3 3C3

Product certifications

  • cULus , CCC, CB certification, CE Marking, UKCA Marking
  • EU-RO-MR, Marine Certification by DNV

Degree of protection (Conforming to IEC 60529 and VDE 0106)

IP 2X with TeSys Giga terminal shrouds.

Climatic withstand

According to IACS E10

Ambient air temperature around the Giga contactor

Storage

-60 to +80 °C (-76 to 176 °F)

Operation

-25 to +60 °C (-13 to 140 °F)

Permissible at Uc

-40 to +70 °C (-40 to 158 °F)

Maximum operating altitude (Without derating)

3000 m (9850 ft)

Shock resistance 1/2 sine wave = 11 ms (Conforming to IEC 60068-2-27)

contactor open

10 gn

contactor close

15 gn

Vibration resistance 5–300 Hz (Conforming to IEC 60068-2-6)

contactor open

2 gn

contactor close

4 gn

TeSys Giga – Contactors for Railway Applications

The environmental characteristics of the standard contactors for railway application are listed in the following table:

Environmental Characteristics

LC1G115–225EHES207N

LC1G1154–2254EHES207N

LC1G265–500EHES207N

LC1G2654–5004EHES207N

LC1G630–800EHES207N

LC1G6304–8004EHES207N

Number of poles

3 or 4

3 or 4

3 or 4

Rated insulation voltage (Ui)

1000 V

Over–voltage category

III

Degree of pollution

3

Rated impulse withstand power circuit

8 kV

Conforming to standards

  • IEC 60947–4–1
  • UL 60947–4–1
  • CAN/CSA-C22.2 No. 60947–4–1
  • JIS C 8201–4–1
  • EN 45545

  • IEC 61373

  • IEC 60077

  • EN 50155

  • TB/T 3526-2018

  • GB 21413-1/2

  • GB/T 25119

  • GB/T 21563-2018

  • GB/T 14048.4

Coil voltage

48 – 130 Vac/Vdc

Product certifications

cULus , CCC, CB certification, CE Marking, UKCA Marking

Degree of protection (Conforming to IEC 60529 and VDE 0106)

IP 2X with TeSys Giga terminal shrouds.

Climatic withstand

According to IACS E10

Ambient air temperature around the Giga contactor

Storage

-60 to +80 °C (-76 to 176 °F)

Operation

-25 to +60 °C (-13 to 140 °F)

Permissible at Uc

-40 to +70 °C (-40 to 158 °F)

Maximum operating altitude (Without derating)

3000 m (9850 ft)

Shock resistance 1/2 sine wave = 11 ms (Conforming to IEC 60068-2-27)

contactor open

10 gn

contactor close

15 gn

Vibration resistance 5–300 Hz (Conforming to IEC 60068-2-6)

contactor open

2 gn

contactor close

4 gn

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.