DOCA0189EN–05

Power Connection with Reverser Connection Kits

Overview

Reverser connection kits can be used for the power connection of a 3-pole reverser contactor assembly. These connection kits can be used for contactors with or without cable memory. Check the below table for selection of suitable reverser connection kits.

The top and bottom connection kits are discrete and can't be interchanged.

The table below provides the list of the reverser connection kits:

Contactor

Reverser connection kits

LC1G115-225

LA9G3760

 

LC1G265-500

LA9G3761

 

LC1G630-800

LA9G3762

 

Dimensions

Commercial reference

W0

W1

H0

D0

D1

P

LA9G3760

215.7 mm (8.49 in.)

232.6 mm (9.15 in.)

31.5 mm (1.24 in.)

23.6 mm (0.92 in.)

68.5 mm (2.69 in.)

20 mm (0.78 in.)

LA9G3761

280 mm (11.02 in.)

298 mm (11.73 in.)

38 mm (1.49 in.)

79 mm (3.11 in.)

81 mm (3.18 in.)

20 mm (0.78 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.