DOCA0189EN–05

Straight Terminal Extensions

Overview

The straight terminal extensions are used to extend the connexion possibilities of the contactor.

The terminal extensions are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the terminal extensions are used to screw bars or lugs on the terminal extensions.

The table below provides the list of the straight terminal extensions:

Contactor

Number of poles

Straight terminal extension

LC1G115-225

3P

LA9G3601

4P

LA9G4601

LC1G265-500

3P

LA9G3602

4P

LA9G4602

LC1G630-800

3P

LA9G3603

4P

LA9G4603

Box connectors can be installed on straight terminal extensions LA9G●601 for LC1G115-225 contactors.

Dimension

Contactor

Number of poles

W

H

D

LC1G115-225

3P

88 mm ( 3.46 in.)

34.5 mm ( 1.35 in.)

69.5 mm ( 2.73 in.)

4P

123 mm (4.84 in.)

34.5 mm ( 1.35 in.)

69.5 mm ( 2.73 in.)

LC1G265-500

3P

120 mm ( 4.72 in.)

36 mm ( 1.41 in.)

84 mm ( 3.30 in.)

4P

165 mm ( 6.49 in.)

36 mm ( 1.41 in.)

84 mm ( 3.30 in.)

LC1G630-800

3P

188 mm ( 7.40 in.)

49.7 mm ( 1.95 in.)

113 mm ( 4.44 in.)

4P

258 mm ( 10.15 in.)

49.7 mm ( 1.95 in.)

113 mm ( 4.44 in.)

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.