DOCA0189EN–05

Contactor Accessory Technical Characteristics

Auxiliary Contacts Electrical Characteristics

Auxiliary contacts electrical characteristics

LAG8N113 / LAG8N203 / LAG8N113P / LAG8N203P

Conventional thermal current

10 A

Short-circuit protection

By gG or BS fuses or by circuit breaker GB2CD16

10 A

Maximum sealed and inrush power consumption of the contactors (occasional operating cycles of contact 95–96)

AC supply

24–600 Vac

Sealed

17 VA

Inrush

800 VA

DC supply

24–500 Vdc

Sealed

10 W

Inrush

600 W

Category AC-15

Operating cycles

V

24

48

115

230

400

500

1 million

VA

60

120

280

560

800

500

2 million

VA

24

48

115

230

400

250

3 million

VA

16

32

80

160

280

150

Category DC-13

Operating cycles

V

24

48

125

250

440

0.5 million

W

100

100

105

110

88

1 million

W

48

72

54

54

55

2 million

W

24

36

38

38

39

3 million

W

16

24

25

25

33

Remote Wear Diagnostic Module Characteristics

Electrical characteristics

LA9GRD01 / LA9GRD10

Conventional thermal current

5 A

Short-circuit protection

By gG or BS fuses or by circuit breaker GB2CD10

6 A

Rated operational contact power

AC supply AC-15

V

24

48

120

240

A

4

4

3

1.5

VA

96

192

360

360

DC supply DC-13

V

24

48

125

250

A

2

0.7

0.22

0.11

W

48

33.6

27.5

27.5

Maximum operational voltage

AC supply AC-15

V

500

DC supply DC-13

V

250

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.