DOCA0189EN–05

Short-Circuit Current Ratings (SCCR)

For use in North America, according to UL and CSA standards.

Minimum Enclosure Size

TeSys Giga device

Minimum enclosure size

Contactor

LC1G115

20 x 12 x 8 in.

LC1G150

20 x 12 x 8 in.

LC1G185

20 x 12 x 8 in.

LC1G225

24 x 20 x 8 in.

LC1G265

24 x 12 x 10 in.

LC1G330

24 x 12 x 10 in.

LC1G400

24 x 12 x 10 in.

LC1G500

36 x 24 x 10 in.

LC1G630

48 x 36 x 12 in.

LC1G800

48 x 36 x 12 in.

Overload relay

LR9G115

14 x 8 x 6 in.

LR9G225

14 x 8 x 6 in.

LR9G500

16 x 10 x 6 in.

LR9G630

20 x 16 x 10 in.

SCCR for Contactors at 600 V

Contactor

Circuit breaker size

Voltage

Standard Fault SCCR

High-Fault
SCCR

LC1G115

300 A

600 V

10 kA

50 kA

LC1G150

300 A

600 V

10 kA

50 kA

LC1G185

300 A

600 V

10 kA

50 kA

LC1G225

400 A

600 V

10 kA

50 kA

LC1G265

500 A

600 V

10 kA

50 kA

LC1G330

600 A

600 V

18 kA

50 kA

LC1G400

600 A

600 V

18 kA

50 kA

LC1G500

600 A

600 V

30 kA

50 kA

SCCR for Contactors at 480 V

Contactor

Circuit breaker size

Voltage

Standard Fault SCCR

High-Fault
SCCR

LC1G115

300 A

480 V

10 kA

100 kA

LC1G150

300 A

480 V

10 kA

100 kA

LC1G185

300 A

480 V

10 kA

100 kA

LC1G225

400 A

480 V

10 kA

100 kA

LC1G265

500 A

480 V

10 kA

100 kA

LC1G330

600 A

480 V

18 kA

100 kA

LC1G400

700 A

480 V

18 kA

65 kA

LC1G500

600 A

480 V

30 kA

65 kA

LC1G630

1000 A

480 V

42 kA

100 kA

LC1G800

1200 A

480 V

42 kA

100 kA

SCCR for Overload Relays

Overload relay

Circuit breaker size

Voltage

Standard Fault SCCR

High-Fault
SCCR

LR9G115

225 A

600 V

10 kA

100 kA

LR9G225

400 A

600 V

18 kA

100 kA

LR9G500

600 A

600 V

30 kA

100 kA

LR9G630

1000 A

480 V

42 kA

100 kA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.