DOCA0189EN–05

Spreaders

Overview

The spreaders are used on contactors:

  • to increase the pole pitch of the contactor and align the contactor poles with circuit breaker poles or

  • to increase the clearance distance between phases or

  • to connect larger bars or lugs.

The spreaders are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the spreaders are used to screw bars or lugs on the spreaders.

The table below provides the list of spreaders used with contactors :

Contactor

Number of poles

Spreaders

LC1G115-225

3P

LA9G3611

4P

LA9G4611

LC1G265-500

3P

LA9G3612

4P

LA9G4612

Box connectors can be installed on spreaders.

Dimension

Box connectors can be installed on spreaders.

 Contactor

 Number of poles

W

H0

H1

D

LC1G115-225

3P

108 mm (4.25 in.)

44 mm (1.75 in.)

54.5 mm (2.15 in.)

69.5 mm (2.73 in.)

4P

153 mm (6.02 in.)

44 mm (1.75 in.)

54.5 mm (2.15 in.)

69.5 mm (2.73 in.)

LC1G265-500

3P

170 mm (6.70 in.)

61 mm (2.40 in.)

73 mm (2.87 in.)

84 mm (3.30 in.)

4P

240 mm (9.45 in.)

71 mm (2.80 in.)

83 mm (3.26 in.)

84 mm (3.30 in.)

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.