DOCA0189EN–05

Standard Control Module Characteristics

Contactor type

LC1G115–225

LC1G265–330

LC1G400–500

LC1G630–800

Rated control circuit voltage Uc (Ucmin-Ucmax)

  • 48–130 Vac/Vdc

  • 100–250 Vac/Vdc

AC: 50/60 Hz

Control voltage (≤ 60 °C (140 °F))

Operation

0.8 Uc min-1.1 Uc max

Drop–out

≤ 0.45 Ucmin

Inputs compatibility

PLC 24 Vdc type 3IEC 61131–2

Off–state

0–5 Vdc

On–state

11–30 Vdc

Average consumption at 20 °C (68 °F) and at Uc (3 and 4-pole contactors )

48-130 V control module (EHE)

Inrush

AC

640 VA

778 VA

963 VA

990 VA

DC

445 W

695 W

760 W

850 W

Sealed

AC

18.7 VA

17.6 VA

17.6 VA

21.6

DC

7.8 W

7.8 W

7.8 W

9.5 W

100-250 V control module (KUE)

Inrush

AC

540 VA

698 VA

750 VA

798 VA

DC

380 W

645 W

690 W

710 W

Sealed

AC

12.4 VA

15 VA

15.5 VA

16.9 VA

DC

7.8 W

9.1 W

9.5 W

9.5 W

Operating time

Closing "C"

40-70 ms

Opening "O"

15-50 ms

Mechanical durability at Uc (millions of operating cycles)

8

8

8

5

Maximum operating rate at ambient temperature ≤ 60 °C (140 °F) (operating cycles per hour)

AC-1

300

300

300

300

AC-3

500

500

500

500

AC-4

150

150

60

60

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.