DOCA0189EN–05

Terminal Shrouds

WARNING
Hazard of flash over between polarities
Terminal shrouds must be installed if the network voltage is greater than or equal to 690 Vac.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Overview

The terminal shrouds can be installed on the top and bottom of the power terminals of advanced and standard contactors and overload relays to provide IP20 protection. One terminal shroud is made up of two covers:

  • Front cover

  • Back cover.

The terminal shrouds must be ordered separately. The table below provides the commercial references of the terminal shrouds. For each commercial reference, one terminal shroud is delivered, for installing either on top and bottom power terminals:

Contactor

Overload relay

Number of poles

Terminal shroud

LC1G115–225

LR9G115-225

3P

LA9G3701

LC1G115–225

-

4P

LA9G4701

LC1G265–500

LR9G500

3P

LA9G3702

LC1G265–500

-

4P

LA9G4702

LC1G630–800

LR9G630

3P

LA9G3703

LC1G630–800

-

4P

LA9G4703

NOTE: Either phase separators or terminal shrouds can only be mounted. Phase separators or terminal shrouds are mandatory for operational voltage, Ue ≥ 690 V.

Compatibility

The terminal shrouds can be installed :

  • on advanced and standard contactors

  • on overload relays

  • on top and bottom power connections connected with:

    • bars or lugs

    • coupling bars

NOTE: The terminal shrouds cannot be installed on contactors with power connection accessories and spreaders, or with phase separators.

Overall Dimension

The table below provides the dimension detail and other technical characteristics of the terminal shroud:

Advanced contactor

Number of poles

W

D

H

H0

H1

LC1G115–225

3P

105.1 mm (4.13 in.)

98.5 mm
(3.87 in.)

364 mm
(14.33 in.)

63.5 mm
(2.5 in.)

80.5 mm
(3.16 in.)

4P

140.7 mm (5.53 in.)

98.5 mm
(3.87 in.)

364 mm
(14.33 in.)

63.5 mm
(2.5 in.)

80.5 mm
(3.16 in.)

LC1G265–500

3P

140 mm (5.51 in.)

121.5 mm
(4.78 in.)

424 mm
(16.69 in.)

79.5 mm
(3.12 in.)

96.5 mm
(3.79 in.)

4P

185 mm (7.28 in.)

121.5 mm
(4.78 in.)

424 mm
(16.69 in.)

79.5 mm
(3.12 in.)

96.5 mm
(3.79 in.)

LC1G630–800

3P

210.6 mm(8.29 in.)

163.5 mm
(6.44 in.)

526.8 mm
(20.74 in.)

81.75 mm
(3.22 in.)

115 mm
(4.53 in.)

4P

280.6 mm(11.05 in.)

163.5 mm
(6.44 in.)

526.8 mm
(20.74 in.)

81.75 mm
(3.22 in.)

115 mm
(4.53 in.)

Standard contactor

Number of poles

W

D

H

H0

H1

LC1G115–225

3P

105.1 mm (4.13 in.)

98.5 mm
(3.87 in.)

302 mm
(11.88 in.)

63.5 mm
(2.5 in.)

80.5 mm
(3.16 in.)

4P

140.7 mm (5.53 in.)

98.5 mm
(3.87 in.)

302 mm
(11.88 in.)

63.5 mm
(2.5 in.)

80.5 mm
(3.16 in.)

LC1G265–500

3P

140 mm (5.51 in.)

121.5 mm
(4.78 in.)

359 mm
(14.13 in.)

79.5 mm
(3.12 in.)

96.5 mm
(3.79 in.)

4P

185 mm (7.28 in.)

121.5 mm
(4.78 in.)

359 mm
(14.13 in.)

79.5 mm
(3.12 in.)

96.5 mm
(3.79 in.)

LC1G630–800

3P

210.6 mm(8.29 in.)

163.5 mm
(6.44 in.)

422.3 mm
(16.63 in.)

81.75 mm
(3.22 in.)

115 mm
(4.53 in.)

4P

280.6 mm(11.05 in.)

163.5 mm
(6.44 in.)

422.3 mm
(16.63 in.)

81.75 mm
(3.22 in.)

115 mm
(4.53 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.