DOCA0189EN–05

Power Connection with Star-Delta Connection Kits

Overview

Star-Delta connection kits can be used for the power connections of the three contactors. These connection kits can be used for contactors with or without cable memory. Check the below table for selection of suitable star-delta connection kits.

Star-delta connection kits are made of three coupling bars:

  • the line-delta coupling bar, to couple the line and delta contactors with identical ratings

  • the star-delta coupling bar, to couple the star and delta contactors.

  • the star coupling bar to couple the motor stator windings.

The table below provides the list of the star-delta connection kits:

Contactor version

Line and delta contactors

Star contactor

Star-delta connection kit

Advanced or standard with cable memory

LC1G115-225

LC1G115-225

LA9GQQ330

LC1G265-500

LC1G265-500

LA9GSS330

LC1G630-800

LC1G630-800

LA9GTT330

LC1G265-500

LC1G115-225

LA9GSQ331

LC1G630-800

LC1G265-500

LA9GTS331

Standard without cable memory

LC1G115-225

LC1G115-225

LA9GQQ330

LC1G265-500

LC1G265-500

LA9GSS330

LC1G630-800

LC1G630-800

LA9GTT330

LC1G265-500

LC1G115-225

LA9GSQ330

LC1G630-800

LC1G265-500

LA9GTS330

Dimensions

Commercial reference

W0

H1

H2

D1

D2

LA9GQQ330

364 mm (14.33 in.)

31.5 mm (1.24 in.)

31.5 mm (1.24 in.)

23.6 mm (0.92 in.)

68.5 mm (2.69 in.)

LA9GSQ330

428 mm (16.85 in.)

37 mm (1.45 in.)

56.5 mm (2.22 in.)

10 mm (0.39 in.)

75 mm (2.95 in.)

LA9GSS330

460 mm (18.11 in.)

37 mm (1.45 in.)

37 mm (1.45 in.)

10 mm (0.39 in.)

75 mm (2.95 in.)

LA9GTS330

600 mm (23.62 in.)

47.8 mm (1.88 in.)

77.3 mm (3.04 in.)

13.2 mm (0.51 in.)

101 mm (3.97 in.)

LA9GTT330

670 mm (26.37 in.)

47.8 mm (1.88 in.)

47.8 mm 1.88 in.)(

13.2 mm (0.51 in.)

101 mm (3.97 in.)

LA9GSQ331

460 mm (18.11 in.)

37 mm (1.45 in.)

56.5 mm (2.22 in.)

10 mm (0.39 in.)

75 mm (2.95 in.)

LA9GTS331

600 mm (23.62 in.)

47.8 mm (1.88 in.)

97 mm (3.81 in.)

13.2 mm (0.51 in.)

101 mm (3.97 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.