DOCA0189EN–05

Connection with Lugs

Overview

Lugs can be used to connect contactors and overload relays :

  • IEC lugs

  • Third party lugs

The lugs can be installed both upstream and downstream of contactors and overload relays .

IEC Lugs

The table below provides the list of the IEC lugs used with the contactors and overload relays :

Contactors

Overload relay

Number of poles

IEC lugs

Cable section

LC1G115–225

LR9G115-225

3P

LV429252

120 mm² (4/0 AWG)

LC1G115–225

-

4P

LV429256

LC1G115–225

LR9G115-225

3P

LV429253

150 mm² (4/0 AWG)

LC1G115–225

-

4P

LV429257

LC1G115–225

LR9G115-225

3P

LV429254

185 mm² (5/0 AWG)

LC1G115–225

-

4P

LV429258

LC1G265–500

LR9G500

3P

LV432500

240 mm² (6/0 AWG)

LC1G265–500

-

4P

LV432501

LC1G265–500

LR9G500

3P

LV432502

300 mm² (7/0 AWG)

LC1G265–500

-

4P

LV432503

Third Party Lugs

Contactor

Overload relay

A

B

C

Ø

LC1G115-225

LR9G115-225

≤ 25 mm (≤ 0.98 in.)

≤ 10 mm (≤ 0.39 in.)

≤ 6 mm (≤ 0.24 in.)

9 mm (0.35 in.)

LC1G265-500

LR9G500

≤ 32 mm (≤ 1.26 in.)

≤ 15 mm (≤ 0.59 in.)

3 mm ≤...≤ 10 mm (0.12 in. ≤...≤ 0.39 in.)

10.6 mm (0.41 in.)

LC1G630-800

LR9G630

≤ 50 mm (≤ 1.96 in.)

≤ 15 mm (≤ 0.59 in.)

3 mm ≤...≤ 10 mm (0.12 in. ≤...≤ 0.39 in.)

13 mm (0.51 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.