DOCA0189EN–05

Edgewise Terminal Extensions

Overview

The edgewise terminal extensions are used to extend the connexion possibilities of the contactor.

The terminal extensions are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the terminal extensions are used to screw bars or lugs on the terminal extensions.

The table below provides the list of the edgewise terminal extensions:

Contactor

Number of poles

Edgewise terminal extensions

LC1G115-225

3P

LA9G3631

4P

LA9G4631

LC1G265-500

3P

LA9G3632

4P

LA9G4632

LC1G630-800

3P

LA9G3633

4P

LA9G4633

Dimension

Contactor

Number of poles

W

H0

H1

D

LC1G115-225

3P

94 mm ( 3.70 in.)

27.5 mm ( 1.08 in.)

38.5 mm ( 1.51 in.)

59.5 mm ( 2.34 in.)

4P

129 mm ( 5.07 in.)

27.5 mm ( 1.08 in.)

38.5 mm ( 1.51 in.)

59.5 mm ( 2.34 in.)

LC1G265-500

3P

120 mm ( 4.72 in.)

64.5 mm ( 2.53 in.)

78.5 mm ( 3.09 in.)

70 mm ( 2.75 in.)

4P

165 mm ( 6.79 in.)

64.5 mm ( 2.53 in.)

78.5 mm ( 3.09 in.)

70 mm ( 2.75 in.)

LC1G630-800

3P

148 mm ( 5.82 in.)

93 mm ( 3.66 in.)

111 mm ( 4.37 in.)

93 mm ( 3.66 in.)

4P

218 mm ( 8.58 in.)

93 mm ( 3.66 in.)

111 mm ( 4.37 in.)

93 mm ( 3.66 in.)

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.