DOCA0189EN–05

Connection with Bars

Overview

Bars can be used to connect contactors and overload relays . These are provided by the installer. The bars can be installed both upstream and downstream of contactors and overload relays .

Dimensions

Contactor

Overload relay

A

B

C

Ø

LC1G115-225

LR9G115-225

≤ 25 mm (≤ 0.98 in.)

≤ 10 mm (≤ 0.39 in.)

≤ 6 mm (≤ 0.24 in.)

9 mm (0.35 in.)

LC1G265-500

LR9G500

≤ 32 mm (≤ 1.26 in.)

≤ 15 mm (≤ 0.59 in.)

3 mm ≤...≤ 10 mm (0.12 in. ≤...≤ 0.39 in.)

10.6 mm (0.41 in.)

LC1G630-800

LR9G630

≤ 50 mm (≤ 1.96 in.)

≤ 15 mm (≤ 0.59 in.)

3 mm ≤...≤ 10 mm (0.12 in. ≤...≤ 0.39 in.)

13 mm (0.51 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.