DOCA0189EN–05

Dimensions

This section describes the dimensions of the TeSys Control-Giga contactors and TeSys Protect-Giga electronic overload relays . The dimensions are provided in millimeters and inches.

3–Pole Advanced Contactors

Labels

LC1G115–225

LC1G265–330

LC1G400

LC1G500

LC1G630–800

a

108 mm (4.25 in.)

140 mm (5.51 in.)

140 mm (5.51 in.)

140 mm (5.51 in.)

211 mm (8.31 in.)

a’

128 mm (5.03 in.)

160 mm (6.29 in.)

160 mm (6.29 in.)

160 mm (6.29 in.)

211 mm (8.31 in.)

b

255 mm (10.03 in.)

290 mm (11.41 in.)

290 mm (11.41 in.)

290 mm (11.41 in.)

388.5 mm (15.29 in.)

c

193 mm (7.59 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

266 mm (10.47 in.)

G

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

J

166 mm (6.53 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

242 mm (9.52 in.)

M

226 mm (8.89 in.)

262 mm (10.31 in.)

262 mm (10.31 in.)

262 mm (10.31 in.)

349 mm (13.74 in.)

H

145 mm (5.70 in.)

167 mm (6.57 in.)

167 mm (6.57 in.)

167 mm (6.57 in.)

192 mm (7.56 in.)

L

64 mm (2.52 in.)

73 mm (2.87 in.)

73 mm (2.87 in.)

73 mm (2.87 in.)

99 mm (3.90 in.)

L1

67 mm (2.65 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

107 mm (4.21 in.)

P

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

Q

19 mm (0.74 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

35.3 mm (1.38 in.)

S

18 mm (0.70 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

48 mm (1.88 in.)

Ø

8.5 mm (0.33 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

NOTE: a’ is the dimension with 2 auxiliary contact modules on both sides. a’ = a for LC1G630–800.

Clearance Distances

Labels

Definition

Value

X1

Arc flash clearance distance up to 1000 V operating voltage.

40 mm (1.60 in.)

X2

Minimum electrical clearance according to operating voltage inside metallic cabinets and for adjacent installation of contactors.

5 mm (0.19 in.)

4–Pole Advanced Contactors

Labels

LC1G1154–2254

LC1G2654–3304

LC1G4004

LC1G5004

LC1G6304–8004

a

143 mm (5.62 in.)

185 mm (7.28 in.)

185 mm (7.28 in.)

185 mm (7.28 in.)

281 mm (11.06 in.)

a’

163 mm (6.41 in.)

205 mm (8.07 in.)

205 mm (8.07 in.)

205 mm (8.07 in.)

281 mm (11.06 in.)

b

255 mm (10.03 in.)

290 mm (11.41 in.)

290 mm (11.41 in.)

290 mm (11.41 in.)

388.5 mm (15.29 in.)

c

193 mm (7.59 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

266 mm (10.47 in.)

G

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

J

166 mm (6.53 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

242 mm (9.52 in.)

M

226 mm (8.89 in.)

262 mm (10.31 in.)

262 mm (10.31 in.)

262 mm (10.31 in.)

349 mm (13.74 in.)

H

145 mm (5.70 in.)

167 mm (6.57 in.)

167 mm (6.57 in.)

167 mm (6.57 in.)

192 mm (7.55 in.)

L

64 mm (2.52 in.)

73 mm (2.87 in.)

73 mm (2.87 in.)

73 mm (2.87 in.)

99 mm (3.90 in.)

L1

67 mm (2.65 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

107 mm (4.21 in.)

P

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

Q

19 mm (0.74 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

35.3 mm (1.38 in.)

S

18 mm (0.70 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

48 mm (1.88 in.)

Ø

8.5 mm (0.33 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

NOTE: a’ is the dimension with 2 auxiliary contact modules on both sides. a’ = a for LC1G630–800.

Clearance Distances

Labels

Definition

Value

X1

Arc flash clearance distance up to 1000 V operating voltage.

40 mm (1.60 in.)

X2

Minimum electrical clearance according to operating voltage inside metallic cabinets and for adjacent installation of contactors.

5 mm (0.19 in.)

3–Pole Standard Contactors

Labels

LC1G115–225

LC1G265–330

LC1G400

LC1G500

LC1G630–800

a

108 mm (4.25 in.)

140 mm (5.51 in.)

140 mm (5.51 in.)

140 mm (5.51 in.)

210 mm (8.26 in.)

a’

128 mm (5.03 in.)

160 mm (6.29 in.)

160 mm (6.29 in.)

160 mm (6.29 in.)

210 mm (8.26 in.)

b

193 mm (7.60 in.)

225 mm (8.85 in.)

225 mm (8.85 in.)

225 mm (8.85 in.)

284 mm (12.75 in.)

c

193 mm (7.59 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

266 mm (10.47 in.)

G

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

J

166 mm (6.53 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

242 mm (9.52 in.)

M

164 mm (6.45 in.)

197 mm (7.75 in.)

197 mm (7.75 in.)

197 mm (7.75 in.)

244 mm (9.60 in.)

H

139 mm (5.47 in.)

162 mm (6.38 in.)

162 mm (6.38 in.)

162 mm (6.38 in.)

187 mm (7.36 in.)

L

67 mm (2.65 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

107 mm (4.21 in.)

L1

70 mm (2.75 in.)

82 mm (3.22 in.)

83 mm (3.26 in.)

84 mm (3.30 in.)

113 mm (4.45 in.)

P

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

Q

19 mm (0.74 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

35.3 mm (1.38 in.)

S

18 mm (0.70 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

48 mm (1.88 in.)

Ø

8.5 mm (0.33 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

NOTE: a’ is the dimension with 2 auxiliary contact modules on both sides. a’ = a for LC1G630–800.

Clearance Distances

Labels

Definition

Value

X1

Arc flash clearance distance up to 1000 V operating voltage.

40 mm (1.60 in.)

X2

Minimum electrical clearance according to operating voltage inside metallic cabinets and for adjacent installation of contactors.

5 mm (0.19 in.)

4–Pole Standard Contactors

Labels

LC1G1154–2254

LC1G2654–3304

LC1G4004

LC1G5004

LC1G6304–8004

a

143 mm (5.62 in.)

185 mm (7.28 in.)

185 mm (7.28 in.)

185 mm (7.28 in.)

281 mm (11.06 in.)

a’

163 mm (6.41 in.)

205 mm (8.07 in.)

205 mm (8.07 in.)

205 mm (8.07 in.)

281 mm (11.06 in.)

b

193 mm (7.60 in.)

225 mm (8.85 in.)

225 mm (8.85 in.)

225 mm (8.85 in.)

284 mm (12.75 in.)

c

193 mm (7.59 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

226 mm (8.90 in.)

266 mm (10.47 in.)

G

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

J

166 mm (6.53 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

187 mm (7.36 in.)

242 mm (9.52 in.)

M

164 mm (6.45 in.)

197 mm (7.75 in.)

197 mm (7.75 in.)

197 mm (7.75 in.)

244 mm (9.60 in.)

H

139 mm (5.47 in.)

162 mm (6.38 in.)

162 mm (6.38 in.)

162 mm (6.38 in.)

187 mm (7.36 in.)

L

67 mm (2.65 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

79 mm (3.11 in.)

107 mm (4.21 in.)

L1

70 mm (2.75 in.)

82 mm (3.22 in.)

83 mm (3.26 in.)

84 mm (3.30 in.)

113 mm (4.45 in.)

P

35 mm (1.37 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

Q

19 mm (0.74 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

25 mm (0.98 in.)

35.3 mm (1.38 in.)

S

18 mm (0.70 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

30 mm (1.18 in.)

48 mm (1.88 in.)

Ø

8.5 mm (0.33 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

NOTE: a’ is the dimension with 2 auxiliary contact modules on both sides. a’ = a for LC1G630–800.

Clearance Distances

Labels

Definition

Value

X1

Arc flash clearance distance up to 1000 V operating voltage.

40 mm (1.60 in.)

X2

Minimum electrical clearance according to operating voltage inside metallic cabinets and for adjacent installation of contactors.

5 mm (0.19 in.)

Overload Relays

Labels

LR9G115–LR9G225

LR9G500

LR9G630

a

106 mm (4.17 in.)

140 mm (5.51 in.)

210 mm (8.29 in.)

b

109 mm (4.29 in.)

116 mm (4.56 in.)

149 mm (5.83 in.)

c

126 mm (4.96 in.)

139 mm (5.48 in.)

186 mm (7.32 in.)

G1

70 mm (2.75 in.)

119 mm (4.69 in.)

186 mm (7.32 in.)

G2

35 mm (1.37 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

J

80 mm (3.15 in.)

68 mm (2.67 in.)

86 mm (3.38 in.)

M

78 mm (3.1 in.)

83 mm (3.28 in.)

100 mm (3.93 in.)

H

52 mm (2.06 in.)

47 mm (1.88 in.)

47 mm (1.88 in.)

L

66 mm (2.61 in.)

79 mm (3.11 in.)

107 mm (4.21 in.)

P

35 mm (1.37 in.)

45 mm (1.77 in.)

70 mm (2.75 in.)

Q

18 mm (0.7 in.)

25 mm (0.98 in.)

35 mm (1.37 in.)

S1

11.5 mm (0.45 in.)

22.5 mm (0.88 in.)

22.5 mm (0.88 in.)

S2

17.5 mm (0.68 in.)

30.5 mm (1.20 in.)

50 mm (1.96 in.)

Ø1

8.3 mm (0.32 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

Ø2

9 mm (0.35 in.)

10.6 mm (0.41 in.)

13 mm (0.51 in.)

Ø3

5.3 mm (0.19 in.)

5.3 mm (0.19 in.)

8.5 mm (0.33 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.