Motor Ratings per IEC Utilization Categories
The table below indicates the motor ratings compatible with the 3–pole advanced and standard contactors for AC–3, AC–3e, and AC-4 utilization categories.
|
3P contactors |
Category |
230 Vac |
400 Vac |
415 Vac |
440 Vac |
500 Vac |
690 Vac |
1000 Vac |
|
LC1G115●●●A LC1G115●●●N LC1G115EHES207N |
AC-3 |
30 kW |
55 kW |
55 kW |
75 kW |
75 kW |
75 kW |
- |
|
AC-3e |
30 kW |
55 kW |
55 kW |
75 kW |
75 kW |
75 kW |
- |
|
|
AC-4 |
30 kW |
55 kW |
55 kW |
65 kW |
65 kW |
75 kW |
- |
|
|
LC1G150●●●A LC1G150●●●N LC1G150EHES207N |
AC-3 |
37 kW |
75 kW |
75 kW |
90 kW |
90 kW |
90 kW |
75 kW |
|
AC-3e |
37 kW |
75 kW |
75 kW |
90 kW |
90 kW |
90 kW |
75 kW |
|
|
AC-4 |
37 kW |
75 kW |
75 kW |
80 kW |
90 kW |
90 kW |
75 kW |
|
|
LC1G185●●●A LC1G185●●●N LC1G185EHES207N |
AC-3 |
55 kW |
90 kW |
90 kW |
110 kW |
110 kW |
110 kW |
75 kW |
|
AC-3e |
55 kW |
90 kW |
90 kW |
110 kW |
110 kW |
110 kW |
75 kW |
|
|
AC-4 |
55 kW |
90 kW |
90 kW |
100 kW |
110 kW |
110 kW |
75 kW |
|
|
LC1G225●●●A LC1G225●●●N LC1G225EHES207N |
AC-3 |
55 kW |
110 kW |
110 kW |
132 kW |
132 kW |
160 kW |
132 kW |
|
AC-3e |
55 kW |
110 kW |
110 kW |
132 kW |
132 kW |
160 kW |
132 kW |
|
|
AC-4 |
55 kW |
110 kW |
110 kW |
129 kW |
132 kW |
132 kW |
110 kW |
|
|
LC1G265●●●A LC1G265●●●N LC1G265EHES207N |
AC-3 |
75 kW |
132 kW |
132 kW |
160 kW |
160 kW |
200 kW |
160 kW |
|
AC-3e |
75 kW |
132 kW |
132 kW |
160 kW |
160 kW |
200 kW |
160 kW |
|
|
AC-4 |
75 kW |
132 kW |
132 kW |
150 kW |
160 kW |
160 kW |
160 kW |
|
|
LC1G330●●●A LC1G330●●●N LC1G330EHES207N |
AC-3 |
90 kW |
160 kW |
160 kW |
200 kW |
200 kW |
220 kW |
185 kW |
|
AC-3e |
90 kW |
160 kW |
160 kW |
185 kW |
200 kW |
220 kW |
185 kW |
|
|
AC-4 |
90 kW |
160 kW |
160 kW |
185 kW |
200 kW |
220 kW |
185 kW |
|
|
LC1G400●●●A LC1G400●●●N LC1G400EHES207N |
AC-3 |
110 kW |
200 kW |
200 kW |
250 kW |
250 kW |
315 kW |
220 kW |
|
AC-3e |
110 kW |
200 kW |
200 kW |
250 kW |
250 kW |
315 kW |
220 kW |
|
|
AC-4 |
110 kW |
200 kW |
200 kW |
220 kW |
250 kW |
315 kW |
220 kW |
|
|
LC1G500●●●A LC1G500●●●N LC1G500EHES207N |
AC-3 |
160 kW |
250 kW |
250 kW |
315 kW |
355 kW |
355 kW |
335 kW |
|
AC-3e |
147 kW |
250 kW |
250 kW |
280 kW |
315 kW |
355 kW |
335 kW |
|
|
AC-4 |
150 kW |
250 kW |
250 kW |
295 kW |
295 kW |
355 kW |
280 kW |
|
|
LC1G630●●●A LC1G630●●●N LC1G630EHES207N |
AC-3 |
200 kW |
335 kW |
375 kW |
400 kW |
400 kW |
500 kW |
450 kW |
|
AC-3e |
180 kW |
315 kW |
335 kW |
355 kW |
375 kW |
500 kW |
450 kW |
|
|
AC-4 |
180 kW |
315 kW |
335 kW |
355 kW |
375 kW |
450 kW |
355 kW |
|
|
LC1G800●●●A LC1G800●●●N LC1G800EHES207N |
AC-3 |
250 kW |
450 kW |
450 kW |
500 kW |
500 kW |
560 kW |
450 kW |
|
AC-3e |
200 kW |
335 kW |
355 kW |
375 kW |
425 kW |
560 kW |
450 kW |
|
|
AC-4 |
200 kW |
375 kW |
355 kW |
375 kW |
400 kW |
475 kW |
400 kW |
A - Advanced Version
N - Standard Version
S207N - Standard Version contactor for Railway Applications