DOCA0189EN–05

L Rear Terminal Extension

Overview

The L side terminal extensions are used to extend the connection possibilities of 3-pole contactors.

The terminal extensions are screwed on the contactor using the screws delivered with the contactor.

The screws delivered with the terminal extensions are used to screw bars or lugs on the terminal extensions.

The table below provides the list of L rear terminal extensions:

3-pole Contactor

L rear terminal extensions 3P

LC1G115-225

LA9G3681

LC1G265-500

LA9G3682

LC1G630-800

LA9G3683

Dimension

Contactor

Number of poles

W

H0

D1

D2

LC1G115-225

3P

88 mm (3.46 in.)

22.5 mm (0.88 in.)

44.5 mm (1.75 in.)

53.5 mm (2.10 in.)

LC1G265-500

3P

150 mm (5.90 in.)

38.5 mm (1.51 in.)

68.5 mm (2.69 in.)

84.5 mm (3.32 in.)

LC1G630-800

3P

188 mm (7.40 in.)

34 mm (1.33 in.)

73 mm (2.87 in.)

91 mm (3.58 in.)

For installation instructions of power connection accessories, see Installation of the Power Connection Accessories.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.