Phase Separator
WARNING |
|---|
|
HAZARD OF FLASH OVER BETWEEN POLARITIES
Interphase barriers must be installed if the network voltage
is greater than or equal to 690 Vac.
Failure to follow these instructions can result in death, serious injury, or equipment
damage.
|
Overview
The phase separators are installed between the power terminals of the contactor or the overload relay to provide 1000 Vac insulation between phases. They can be installed on the upstream or downstream side of the contactor or overload relay:
-
LA9G3801: 2 phase separators.
-
LA9G4801: 3 phase separators.
The phase separators are compatible with the power connection accessories, except the large spreaders. Phase separators LA9G3803 or LA9G4803 are delivered with the large spreaders, see Large Spreaders.
|
Contactor |
Number of poles |
Phase separator |
|
LC1G115–800 |
3P |
LA9G3801 |
|
4P |
LA9G4801 |
Overall Dimension
The table below provides the dimension detail and other technical characteristics of the phase separator:
| Contactor |
Number of poles |
W0 |
H0 |
D0 |
D1 |
|---|---|---|---|---|---|
|
LC1G115–225 |
3P |
35 mm (1.37 in.) |
110 mm (4.33 in.) |
0 mm (0 in.) |
116.2 mm (4.57 in.) |
|
4P |
70 mm (2.75 in.) |
110 mm (4.33 in.) |
0 mm (0 in.) |
116.2 mm (4.57 in.) |
|
|
LC1G265–500 |
3P |
35 mm (1.37 in.) |
110 mm (4.33 in.) |
32 mm (1.25 in.) |
113 mm (4.44 in.) |
|
4P |
70 mm (2.75 in.) |
110 mm (4.33 in.) |
0 mm (0 in.) |
116.2 mm (4.57 in.) |
|
|
LC1G630–800 |
3P |
35 mm (1.37 in.) |
110 mm (4.33 in.) |
32 mm (1.25 in.) |
113 mm (4.44 in.) |
|
4P |
70 mm (2.75 in.) |
110 mm (4.33 in.) |
0 mm (0 in.) |
116.2 mm (4.57 in.) |
WARNING