DOCA0189EN–05

TeSys Giga Contactor and TeSys Giga Overload Relay Direct Mounting

Overview

This section describes the assembly of the overload relays directly on the 3-pole advanced or standard contactors . The overload relays are mounted downstream of the contactors .

  • LR9G115 and LR9G225 overload relays can be assembled with LC1G115–225 contactors.

  • LR9G500 overload relay can be assembled with LC1G265–500 contactors.

  • LR9G630 overload relay can be assembled with LC1G630–800 contactors.

Advanced Contactors Assembled with Overload Relay

The table below provides the dimension detail for mounting:

Advanced Contactor

Overload relay

W

D

H

G

J1

J2

LC1G115–225

LR9G115–225

108 mm
(4.25 in.)

193 mm
(7.59 in.)

303 mm
(11.92 in.)

35 mm
(1.37 in.)

166 mm
(6.53 in.)

79.15 mm
(3.11 in.)

LC1G265-500

LR9G500

140 mm
(5.51 in.)

225 mm
(8.85 in.)

341 mm
(13.42 in.)

45 mm
(1.77 in.)

187 mm
(7.36 in.)

92.85 mm
(3.65 in.)

LC1G630-800

LR9G630

210 mm
8.26 in.)

265 mm
10.43 in.)

436 mm
(17.17 in.)

70 mm
(2.75 in.)

242 mm
9.52 in.)

102.18 mm
(4.02 in.)

Standard Contactors Assembled with Overload Relay

The table below provides the dimension detail for mounting:

Standard Contactor

Overoad relay

W

D

H

G

J1

J2

LC1G115–225

LR9G115–225

108 mm
(4.25 in.)

193 mm
(7.59 in.)

272 mm
(10.70 in.)

35 mm
(1.37 in.)

166 mm
(6.53 in.)

79.15 mm
(3.11 in.)

LC1G265-500

LR9G500

140 mm
(5.51 in.)

225 mm
(8.85 in.)

308.5 mm
(12.14 in.)

45 mm
(1.77 in.)

187 mm
(7.36 in.)

92.85 mm
(3.65 in.)

LC1G630-800

LR9G630

210 mm
8.26 in.)

265 mm
10.43 in.)

384 mm
(15.12 in.)

70 mm
(2.75 in.)

242 mm
9.52 in.)

102.18 mm
(4.02 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.