DOCA0189EN–05

Power Connection with Changeover Connection Kits

Overview

Changeover connection kits can be used for the power connection of 3-pole or 4-pole two-contactor changeover. If using the connection kits, the two contactors must be fitted with a cable memory or must be without cable memory. This connection can be done only downstream of the contactors.

Changeover connection kits are made of one coupling bar.

The table below provides the list of the changeover connection kits:

Contactor

Number of poles

Changeover connection kits

LC1G115-225

3P

LA9G3750

4P

LA9G4750

LC1G265-500

3P

LA9G3751

4P

LA9G4751

LC1G630-800

3P

LA9G3752

4P

LA9G4752

Dimensions

Commercial reference

W0

W1

H0

D0

D1

P

LA9G3750

215.7 mm (8.49 in.)

232.6 mm (9.15 in.)

31.5 mm (1.24 in.)

23.6 mm (0.92 in.)

68.5 mm (2.69 in.)

20 mm (0.78 in.)

LA9G4750

286 mm (11.25 in.)

303 mm (11.92 in.)

31.5 mm (1.24 in.)

23.6 mm (0.92 in.)

68.5 mm (2.69 in.)

20 mm (0.78 in.)

LA9G3751

280 mm (11.02 in.)

298 mm (11.73 in.)

38 mm (1.49 in.)

79 mm (3.11 in.)

81 mm (3.18 in.)

20 mm (0.78 in.)

LA9G4751

370 mm (14.56 in.)

388 mm (15.27 in.)

38 mm (1.49 in.)

79 mm (3.11 in.)

81 mm (3.18 in.)

20 mm (0.78 in.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.