Large Spreaders
Overview
The large spreaders are used on LC1G400–800 contactors to connect larger bars. They are delivered with phase separators.
The large spreaders are screwed on the contactor using the screws delivered with the contactor.
The screws delivered with the large spreaders are used to screw bars or lugs on the large spreaders.
The table below provides the list of large spreaders used with contactors :
| Contactor |
Number of poles |
Spreaders |
|---|---|---|
|
LC1G400–500 |
3P |
LA9G3613 |
|
4P |
LA9G4613 |
|
|
LC1G630–800 |
3P |
LA9G3614 |
|
4P |
LA9G4614 |
Dimension
|
Contactor |
Number of poles |
X |
Y |
W |
H0 |
H1 |
D |
|---|---|---|---|---|---|---|---|
|
LC1G400–500 |
3P |
70 mm |
55 mm |
190 mm |
71 mm |
91 mm |
84 mm |
|
4P |
70 mm |
55 mm |
260 mm |
71 mm |
91 mm |
84 mm |
|
|
LC1G630-800 |
3P |
95 mm |
80 mm |
270 mm |
75 mm |
90 mm |
107 mm |
|
4P |
95 mm |
80 mm |
365 mm |
89.7 mm |
100 mm |
107 mm |