Wiring Characteristics
|
Cable type |
Stripping length |
Number of conductors |
Section |
|
|
Solid cable |
10 mm (0.40 in.) |
1 conductor without cable end |
0.2–2.5 mm² (26–14 AWG) |
|
|
2 conductors with suitable dual sleeve |
0.5-1.0 mm² (20-18 AWG) |
|||
|
Flexible cable |
10 mm (0.47 in.) |
1 conductor with suitable cable end or sleeve |
0.25-2.5 mm² (24-14 AWG) |
|
|
2 conductors with suitable dual sleeve |
0.5-1.0 mm² (20-18 AWG) |
|||
|
Do not use flexible cable without cable end or sleeve. |
||||