DOCA0189EN–05

Motor Ratings per UL/CSA Standards

The table below indicates the UL/CSA certified motor ratings for 3–pole advanced and standard contactors according to UL/CSA standards.

3P contactors

200-208 V

220-240 V

440-480 V

550-600 V

LC1G115●●●A

LC1G115●●●N

LC1G115EHES207N

30 hp

40 hp

75 hp

100 hp

LC1G150●●●A

LC1G150●●●N

LC1G150EHES207N

40 hp

50 hp

100 hp

125 hp

LC1G185●●●A

LC1G185●●●N

LC1G185EHES207N

50 hp

60 hp

125 hp

150 hp

LC1G225●●●A

LC1G225●●●N

LC1G225EHES207N

60 hp

75 hp

150 hp

150 hp

LC1G265●●●A

LC1G265●●●N

LC1G265EHES207N

75 hp

100 hp

200 hp

200 hp

LC1G330●●●A

LC1G330●●●N

LC1G330EHES207N

100 hp

125 hp

250 hp

300 hp

LC1G400●●●A

LC1G400●●●N

LC1G400EHES207N

125 hp

150 hp

300 hp

400 hp

LC1G500●●●A

LC1G500●●●N

LC1G500EHES207N

150 hp

200 hp

400 hp

450 hp

LC1G630●●●A

LC1G630●●●N

LC1G630EHES207N

250 hp

300 hp

600 hp

700 hp

LC1G800●●●A

LC1G800●●●N

LC1G800EHES207N

300 hp

350 hp

700 hp / 828 FLA

800 hp / 754 FLA

NOTE:

A - Advanced Version

N - Standard Version

S207N - Standard Version contactor for Railway Applications

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.