DOCA0189EN–05

Advanced Control Module Characteristics

Contactor type

LC1G115–225

LC1G265–330

LC1G400–500

LC1G630–800

Rated control circuit voltage Uc (Ucmin-Ucmax)

  • 24–48 Vac/Vdc

  • 48–130 Vac/Vdc

  • 200–500 Vac/Vdc

AC: 50/60 Hz

  • 48–130 Vac/Vdc

  • 200–500 Vac/Vdc

AC: 50/60 Hz

Control voltage (≤ 60 °C (140 °F))

Operation

0.8 Uc min-1.1 Ucmax

Drop–out

≤ 0.45 Ucmin

Inputs compatibility

PLC 24 Vdc type 3IEC 61131–2

Off–state

0–5 Vdc

On–state

11–30 Vdc

Average consumption at 20 °C (68 °F) and at Uc (3 and 4-pole contactors )

24–48 V control module (BEE)

Inrush

AC

308 VA

520 VA

490 VA

-

DC

220 W

350 W

317 W

-

Sealed

AC

8.9 VA

17.9 VA

15.8 VA

-

DC

5.7 W

6.4 W

6 W

-

48-130 V control module (EHE)

Inrush

AC

225 VA

430 VA

450 VA

560 VA

DC

180 W

310 W

305 W

330 W

Sealed

AC

7.1 VA

12.7 VA

12.6 VA

14.6 VA

DC

3 W

9 W

8.3 W

8.8 W

200-500 V control module (LSE)

Inrush

AC

295 VA

531 VA

533 VA

672

DC

216 W

303 W

300 W

392 W

Sealed

AC

13 VA

16.1 VA

15.4 VA

18.4 VA

DC

8 W

9 W

8.6 W

11 W

Operating time

Closing "C"

40-70 ms

Opening "O"

15-50 ms

Mechanical durability at Uc (millions of operating cycles)

8

8

8

5

Maximum operating rate at ambient temperature ≤ 60 °C (140 °F) (operating cycles per hour)

AC-1

300

300

300

300

AC-3

500

500

500

500

AC-4

150

150

60

60

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.